The SNx4HC02 devices contain four independent 2-input NOR gates. They perform the Boolean function Y = A + B or Y = A • B in positive logic.
Part number | Order | Technology Family | VCC (Min) (V) | VCC (Max) (V) | Channels (#) | Inputs per channel | IOL (Max) (mA) | IOH (Max) (mA) | Input type | Output type | Features | Data rate (Max) (Mbps) | Rating | Operating temperature range (C) | Package size: mm2:W x L (PKG) | Package Group |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SN74HC02 |
|
HC | 2 | 6 | 4 | 2 | 5.2 | -5.2 | Standard CMOS | Push-Pull | High Speed (tpd 10-50ns) | 28 | Catalog | -40 to 85 |
14PDIP: 181 mm2: 9.4 x 19.3 (PDIP | 14)
14SO: 80 mm2: 7.8 x 10.2 (SO | 14) 14SOIC: 52 mm2: 6 x 8.65 (SOIC | 14) 14SSOP: 48 mm2: 7.8 x 6.2 (SSOP | 14) 14TSSOP: 32 mm2: 6.4 x 5 (TSSOP | 14) |
PDIP | 14
SOIC | 14 SO | 14 SSOP | 14 TSSOP | 14 |
SN54HC02 | Samples not available | HC | 2 | 6 | 4 | 2 | 4 | -4 | Standard CMOS | Push-Pull | High Speed (tpd 10-50ns) | 28 | Military | -55 to 125 |
14CDIP: 130 mm2: 6.67 x 19.56 (CDIP | 14)
14CFP: 55 mm2: 5.97 x 9.21 (CFP | 14) 20LCCC: 79 mm2: 8.89 x 8.89 (LCCC | 20) |
CDIP | 14
CFP | 14 LCCC | 20 |
SN74HC02-EP |
|
HC | 2 | 6 | 4 | 2 | 4 | -4 | Standard CMOS | Push-Pull | High Speed (tpd 10-50ns) | 28 | HiRel Enhanced Product | -40 to 125 | 14TSSOP: 32 mm2: 6.4 x 5 (TSSOP | 14) | TSSOP | 14 |
SN74HC02-Q1 |
|
HC | 2 | 6 | 4 | 2 | 5.2 | -5.2 | Standard CMOS | Push-Pull | High Speed (tpd 10-50ns) | 28 | Automotive | -40 to 125 |
14SOIC: 52 mm2: 6 x 8.65 (SOIC | 14)
14TSSOP: 32 mm2: 6.4 x 5 (TSSOP | 14) |
SOIC | 14
TSSOP | 14 |
SN74HCS02-Q1 |
|
HCS | 2 | 6 | 4 | 2 | 7.8 | -7.8 | Schmitt-Trigger | Push-Pull | High Speed (tpd 10-50ns) | 130 | Automotive | -40 to 125 |
14SOIC: 52 mm2: 6 x 8.65 (SOIC | 14)
14TSSOP: 32 mm2: 6.4 x 5 (TSSOP | 14) |
SOIC | 14
TSSOP | 14 |
SN74LVC02A-Q1 | Samples not available | LVC | 2 | 3.6 | 4 | 2 | 24 | -24 | Standard CMOS | Push-Pull |
Partial Power Down (Ioff)
|