SN74HC04
(ACTIVE) Hex Inverters

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support & Community
Hex Inverters - SN74HC04

Datasheet


Sample & Buy

Free Samples Buy from Authorized Distributors Part # Status Temp (oC) Price | QTY Package | Pins Device Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
Not Available
SN74HC04D ACTIVE -40 to 85 0.15 | 1ku SOIC (D) | 14 View 50 | TUBE >5K 1k quantity lead time: In stock
Contact TI Distributor or Sales Office
SN74HC04DBR ACTIVE -40 to 85 0.14 | 1ku SSOP (DB) | 14 View 2000 | LARGE T&R >5K 1k quantity lead time: In stock
Contact TI Distributor or Sales Office
SN74HC04DBRE4 ACTIVE -40 to 85 0.14 | 1ku SSOP (DB) | 14 View 2000 | LARGE T&R 1K - 5K 1k quantity lead time: In stock
Contact TI Distributor or Sales Office
SN74HC04DBRG4 ACTIVE -40 to 85 0.14 | 1ku SSOP (DB) | 14 View 2000 | LARGE T&R 1K - 5K 1k quantity lead time: In stock
Not Available
SN74HC04DE4 ACTIVE -40 to 85 0.15 | 1ku SOIC (D) | 14 View 50 | TUBE >5K 1k quantity lead time: In stock
Not Available Contact Distributor SN74HC04DG4 ACTIVE -40 to 85 0.15 | 1ku SOIC (D) | 14 View 50 | TUBE No Stock For lead times contact TI Authorized Distributor or local TI sales office
Contact TI Distributor or Sales Office
SN74HC04DR ACTIVE -40 to 85 0.13 | 1ku SOIC (D) | 14 View 2500 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available
SN74HC04DRE4 ACTIVE -40 to 85 0.13 | 1ku SOIC (D) | 14 View 2500 | LARGE T&R 1K - 5K 1k quantity lead time: In stock
Not Available Contact Distributor SN74HC04DRG3 ACTIVE -40 to 85 0.13 | 1ku SOIC (D) | 14 View 2500 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
SN74HC04DRG4 ACTIVE -40 to 85 0.13 | 1ku SOIC (D) | 14 View 2500 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available
SN74HC04DT ACTIVE -40 to 85 0.13 | 1ku SOIC (D) | 14 View 250 | SMALL T&R >5K 1k quantity lead time: In stock
Not Available Contact Distributor SN74HC04DTE4 ACTIVE -40 to 85 0.13 | 1ku SOIC (D) | 14 View 250 | SMALL T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available
SN74HC04DTG4 ACTIVE -40 to 85 0.13 | 1ku SOIC (D) | 14 View 250 | SMALL T&R 245 Typical lead time for 1k quantity: 4 to 8 weeks
Contact TI Distributor or Sales Office
SN74HC04N ACTIVE -40 to 85 0.16 | 1ku PDIP (N) | 14 View 25 | TUBE >5K 1k quantity lead time: In stock
Not Available Not Available SN74HC04N3 OBSOLETE -40 to 85 Contact Distributor PDIP (N) | 14     No Stock For lead times contact TI Authorized Distributor or local TI sales office
Contact TI Distributor or Sales Office
SN74HC04NE4 ACTIVE -40 to 85 0.16 | 1ku PDIP (N) | 14 View 25 | TUBE >5K 1k quantity lead time: In stock
Contact TI Distributor or Sales Office
SN74HC04NSR ACTIVE -40 to 85 0.14 | 1ku SO (NS) | 14 View 2000 | LARGE T&R >5K 1k quantity lead time: In stock
Contact TI Distributor or Sales Office Contact Distributor SN74HC04NSRG4 ACTIVE -40 to 85 0.14 | 1ku SO (NS) | 14 View 2000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
SN74HC04PW ACTIVE -40 to 85 0.15 | 1ku TSSOP (PW) | 14 View 90 | TUBE >5K 1k quantity lead time: In stock
Not Available Contact Distributor SN74HC04PWE4 ACTIVE -40 to 85 0.15 | 1ku TSSOP (PW) | 14 View 90 | TUBE No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
SN74HC04PWG4 ACTIVE -40 to 85 0.15 | 1ku TSSOP (PW) | 14 View 90 | TUBE >5K 1k quantity lead time: In stock
Not Available Not Available SN74HC04PWLE OBSOLETE -40 to 85 Contact Distributor TSSOP (PW) | 14     No Stock For lead times contact TI Authorized Distributor or local TI sales office
Contact TI Distributor or Sales Office
SN74HC04PWR ACTIVE -40 to 85 0.13 | 1ku TSSOP (PW) | 14 View 2000 | LARGE T&R >5K 1k quantity lead time: In stock
Contact TI Distributor or Sales Office Contact Distributor SN74HC04PWRE4 ACTIVE -40 to 85 0.13 | 1ku TSSOP (PW) | 14 View 2000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Contact TI Distributor or Sales Office
SN74HC04PWRG4 ACTIVE -40 to 85 0.13 | 1ku TSSOP (PW) | 14 View 2000 | LARGE T&R >5K 1k quantity lead time: In stock
Not Available
SN74HC04PWT ACTIVE -40 to 85 0.46 | 1ku TSSOP (PW) | 14 View 250 | SMALL T&R 23 Typical lead time for 1k quantity: 4 to 8 weeks
Not Available Contact Distributor SN74HC04PWTE4 ACTIVE -40 to 85 0.46 | 1ku TSSOP (PW) | 14 View 250 | SMALL T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks
Not Available Contact Distributor SN74HC04PWTG4 ACTIVE -40 to 85 0.46 | 1ku TSSOP (PW) | 14 View 250 | SMALL T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 1158 07 Nov 2010

User Guides (1)

Title Type Size (KB) Date Views
PDF 18396 14 Nov 2003 5,940

Selection & Solution Guides (2)

Title Type Size (KB) Date Views
PDF 4263 23 Jul 2009 10,251
PDF 5439 16 Jan 2007 6,387

More Literature (2)

Title Type Size (KB) Date Views
PDF 501 11 May 2004 1,794
PDF 2938 07 Oct 2003 3,222


TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Click Here