SN74HC21
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Dual 4-Input Positive-AND Gates

Dual 4-Input Positive-AND Gates - SN74HC21
Datasheet
 

Design kits & evaluation modules (2)

Name Part# Type
DLP® LightCrafter™ 4500 DLPLCR4500EVM Evaluation Modules & Boards
Generic Logic EVM Supporting 14 through 24 Pin PW, DB, D, DW, NS, P, N, and DGV Packages 14-24-LOGIC-EVM Evaluation Modules & Boards

Reference designs

High Resolution, Portable Light Steering Reference Design using DLP Technology

This reference design, featuring the DLP® 0.45” WXGA chipset and implemented in the DLP® LightCrafter™ 4500 evaluation module (EVM), enables flexible control of high resolution, accurate patterns for industrial, medical, and scientific applications. With a free USB-based GUI and (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.