SN74HC273 Octal D-Type Flip-Flops With Clear | TI.com

SN74HC273
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Octal D-Type Flip-Flops With Clear

 

Description

The SNx4HC273 devices are positive-edge-triggered D-type flip-flops with a direct active low clear (CLR) input.

Information at the data (D) inputs meeting the setup time requirements is transferred to the Q outputs on the positive-going edge of the clock (CLK) pulse. Clock triggering occurs at a particular voltage level and is not related directly to the transition time of the positive-going pulse. When CLK is at either the high or low level, the D input has no effect at the output.

Features

  • Wide Operating Voltage Range of 2 V to 6 V
  • Outputs Can Drive Up to 10 LSTTL Loads
  • Low Power Consumption, 80-µA Maximum ICC
  • Typical tpd = 12 ns
  • ±4-mA Output Drive at 5 V
  • Low Input Current of 1-µA Maximum
  • Contain Eight Flip-Flops With Single-Rail Outputs
  • Direct Clear Input
  • Individual Data Input to Each Flip-Flop
  • On Products Compliant to MIL-PRF-38535,
    All Parameters Are Tested Unless Otherwise Noted. On All Other Products, Production Processing Does Not Necessarily Include Testing of All Parameters.

All trademarks are the property of their respective owners.

Parametrics

Compare all products in D-type flip-flop Email Download to Excel
Part number Order Technology Family Input type Output type VCC (Min) (V) VCC (Max) (V) Channels (#) Clock Frequency (Max) (MHz) ICC (uA) IOL (Max) (mA) IOH (Max) (mA) Features Rating Package Group
SN74HC273 Order now HC     Standard CMOS     Push-Pull     2     6     8     28     80     5.2     -5.2     Balanced outputs
High speed (tpd 10-50ns)
Positive input clamp diode    
Catalog     PDIP | 20
SOIC | 20
SO | 20
SSOP | 20
TSSOP | 20    
SN54HC273 Samples not available HC     Standard CMOS     Push-Pull     2     6     8     25     80     5.2     -5.2     Balanced outputs
High speed (tpd 10-50ns)
Positive input clamp diode    
Military     CDIP | 20
CFP | 20
LCCC | 20    
SN74HC273-Q1 Order now HC     Standard CMOS     Push-Pull     2     6     8     28     80     5.2     -5.2     Balanced outputs
High speed (tpd 10-50ns)
Positive input clamp diode    
Automotive     SOIC | 20
TSSOP | 20