SN74HC74 Dual D-Type Positive-Edge-Triggered Flip-Flops With Clear and Preset | TI.com

SN74HC74 (ACTIVE) Dual D-Type Positive-Edge-Triggered Flip-Flops With Clear and Preset

 

Description

The SNx4HC74 devices contain two independent D-type positive-edge-triggered flip-flops. A low level at the preset (PRE) or clear (CLR) inputs sets or resets the outputs, regardless of the levels of the other inputs. When PRE and CLR are inactive (high), data at the data (D) input meeting the setup time requirements are transferred to the outputs on the positive-going edge of the clock (CLK) pulse. Clock triggering occurs at a voltage level and is not directly related to the rise time of CLK. Following the hold-time interval, data at the D input can be changed without affecting the levels at the outputs.

Features

  • Wide Operating Voltage Range: 2 V to 6 V
  • Outputs Can Drive Up To 10 LSTTL Loads
  • Low Power Consumption, 40-µA Maximum ICC
  • Typical tpd = 15 ns
  • ±4-mA Output Drive at 5 V
  • Very Low Input Current of 1 µA

Parametrics

Compare all products in D-type flip-flop Email Download to Excel
Part number Order Technology Family VCC (Min) (V) VCC (Max) (V) Bits (#) Voltage (Nom) (V) F @ nom voltage (Max) (MHz) ICC @ nom voltage (Max) (mA) tpd @ nom Voltage (Max) (ns) IOL (Max) (mA) IOH (Max) (mA) 3-state output Rating Operating temperature range (C)
SN74HC74 Order now HC     2     6     2     3.3
5    
28     0.04     37     5.2     -5.2     No     Catalog     -40 to 85    
SN54HC74 Samples not available HC     2     6     2     3.3
5    
28     0.04     37     5.2     -5.2     No     Military     -55 to 125    
SN74HC74-EP Order now HC     2     6     2     3.3
5    
28     0.04     37     5.2     -5.2     No     HiRel Enhanced Product     -55 to 125    
SN74HC74-Q1 Order now HC     2     6     2     3.3
5    
28     0.04     37     5.2     -5.2     No     Automotive     -40 to 125    
SN74HCS74-Q1 Order now HC     2     6     2     5     28     0.002     25     7.8     -7.8     No     Automotive     -40 to 125