SN74HCS4075-Q1 Automotive triple 3-input OR gates with Schmitt-trigger inputs | TI.com

SN74HCS4075-Q1
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Automotive triple 3-input OR gates with Schmitt-trigger inputs

 

Description

This device contains three independent 3-input OR Gates with Schmitt-trigger inputs. Each gate performs the Boolean function Y = A + B + C in positive logic.

Features

  • AEC-Q100 Qualified for automotive applications:
    • Device temperature grade 1: –40°C to +125°C, TA
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classifcation Level C6
  • Wide operating voltage range: 2 V to 6 V
  • Schmitt-trigger inputs allow for slow or noisy input signals
  • Low power consumption
    • Typical ICC of 100 nA
    • Typical input leakage current of ±100 nA
  • ±7.8-mA output drive at 5 V

All trademarks are the property of their respective owners.

Parametrics

Compare all products in OR gate Email Download to Excel
Part number Order Technology Family VCC (Min) (V) VCC (Max) (V) Channels (#) Inputs per channel IOL (Max) (mA) IOH (Max) (mA) Input type Output type Features Data rate (Max) (Mbps) Rating Operating temperature range (C) Package size: mm2:W x L (PKG) Package Group
SN74HCS4075-Q1 Order now HCS     2     6     3     3     7.8     -7.8     Schmitt-Trigger     Push-Pull     High Speed (tpd 10-50ns)     130     Automotive     -40 to 125     14SOIC: 52 mm2: 6 x 8.65 (SOIC | 14)
14TSSOP: 32 mm2: 6.4 x 5 (TSSOP | 14)    
SOIC | 14
TSSOP | 14    
CD54HC4075 Samples not available HC     2     6         5.2     -5.2     Standard CMOS     Push-Pull         Military     -55 to 125     14CDIP: 130 mm2: 6.67 x 19.56 (CDIP | 14)
20LCCC: 79 mm2: 8.89 x 8.89 (LCCC | 20)    
CDIP | 14
LCCC | 20    
CD74HC4075 Order now HC     2     6     3     3     5.2     -5.2     Standard CMOS     Push-Pull     High Speed (tpd 10-50ns)     28     Catalog     -55 to 125     14PDIP: 181 mm2: 9.4 x 19.3 (PDIP | 14)
14SO: 80 mm2: 7.8 x 10.2 (SO | 14)
14SOIC: 52 mm2: 6 x 8.65 (SOIC | 14)
14TSSOP: 32 mm2: 6.4 x 5 (TSSOP | 14)    
PDIP | 14
SOIC | 14
SO | 14
TSSOP | 14