SN74LV00A (ACTIVE) Quadruple 2-Input Positive-NAND Gates

Quadruple 2-Input Positive-NAND Gates - SN74LV00A
Datasheet
 

Models (2)

Title Category Type Date
HSPICE MODEL OF SN74LV00A HSpice Model ZIP 02 Dec 2005
SN74LV00A IBIS Model IBIS Model (Multiple Files) 17 Jul 2000

Design kits & evaluation modules (1)

Name Part# Type
Generic Logic EVM Supporting 14 through 24 Pin PW, DB, D, DW, NS, P, N, and DGV Packages 14-24-LOGIC-EVM Evaluation Modules & Boards

Reference designs

1000-W, Bidirectional, 12-V to 12-V Converter Reference Design

This reference design is a dual-channel, bidirectional converter suitable for 12-V to 12-V, dual-battery system, automotive applications. This reference design has a wide input range (3 V to 40 V) and could give full load (1kW) in the input voltage from 9V to 18V by using two LM5170-Q1 controllers (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.