SN74LV1T34-Q1

ACTIVE

Automotive single power supply buffer and logic level shifter with no enable

SN74LV1T34-Q1

ACTIVE

Product details

Technology family LV1T Applications GPIO Bits (#) 1 Configuration 1 Ch A to B 0 Ch B to A High input voltage (min) (V) 1 High input voltage (max) (V) 5.5 Vout (min) (V) 0 Vout (max) (V) 5.5 Data rate (max) (Mbps) 100 IOH (max) (mA) -8 IOL (max) (mA) -8 Supply current (max) (µA) 5.5 Features 4.2 Input type TTL-Compatible CMOS Output type Balanced CMOS, Push-Pull Rating Automotive Operating temperature range (°C) -40 to 125
Technology family LV1T Applications GPIO Bits (#) 1 Configuration 1 Ch A to B 0 Ch B to A High input voltage (min) (V) 1 High input voltage (max) (V) 5.5 Vout (min) (V) 0 Vout (max) (V) 5.5 Data rate (max) (Mbps) 100 IOH (max) (mA) -8 IOL (max) (mA) -8 Supply current (max) (µA) 5.5 Features 4.2 Input type TTL-Compatible CMOS Output type Balanced CMOS, Push-Pull Rating Automotive Operating temperature range (°C) -40 to 125
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8 SOT-SC70 (DCK) 5 4.2 mm² 2 x 2.1
  • AEC-Q100 qualified for automotive applications:

    • Device temperature grade 1: -40°C to +125°C

    • Device HBM ESD classification level 2

    • Device CDM ESD classification level C4B

  • Wide operating range of 1.8 V to 5.5 V

  • Single-supply voltage translator (refer to LVxT Enhanced Input Voltage):

    • Up translation:

      • 1.2 V to 1.8 V

      • 1.5 V to 2.5 V

      • 1.8 V to 3.3 V

      • 3.3 V to 5.0 V

    • Down translation:

      • 5.0 V, 3.3 V, 2.5 V to 1.8 V
      • 5.0 V, 3.3 V to 2.5 V
      • 5.0 V to 3.3 V
  • 5.5 V tolerant input pins
  • Supports standard pinouts
  • Up to 150 Mbps with 5 V or 3.3 V V CC
  • Latch-up performance exceeds 250 mA per JESD 17
  • AEC-Q100 qualified for automotive applications:

    • Device temperature grade 1: -40°C to +125°C

    • Device HBM ESD classification level 2

    • Device CDM ESD classification level C4B

  • Wide operating range of 1.8 V to 5.5 V

  • Single-supply voltage translator (refer to LVxT Enhanced Input Voltage):

    • Up translation:

      • 1.2 V to 1.8 V

      • 1.5 V to 2.5 V

      • 1.8 V to 3.3 V

      • 3.3 V to 5.0 V

    • Down translation:

      • 5.0 V, 3.3 V, 2.5 V to 1.8 V
      • 5.0 V, 3.3 V to 2.5 V
      • 5.0 V to 3.3 V
  • 5.5 V tolerant input pins
  • Supports standard pinouts
  • Up to 150 Mbps with 5 V or 3.3 V V CC
  • Latch-up performance exceeds 250 mA per JESD 17

The SN74LV1T34-Q1 contains a single buffer with extended voltage operation to allow for level translation. The buffer performs the Boolean function Y = A in positive logic. The output level is referenced to the supply voltage (V CC) and supports 1.8-V, 2.5-V, 3.3-V, and 5-V CMOS levels.

The input is designed with a lower threshold circuit to support up translation for lower voltage CMOS inputs (for example 1.2 V input to 1.8 V output or 1.8 V input to 3.3 V output). Additionally, the 5-V tolerant input pins enable down translation (for example 3.3 V to 2.5 V output).

The SN74LV1T34-Q1 contains a single buffer with extended voltage operation to allow for level translation. The buffer performs the Boolean function Y = A in positive logic. The output level is referenced to the supply voltage (V CC) and supports 1.8-V, 2.5-V, 3.3-V, and 5-V CMOS levels.

The input is designed with a lower threshold circuit to support up translation for lower voltage CMOS inputs (for example 1.2 V input to 1.8 V output or 1.8 V input to 3.3 V output). Additionally, the 5-V tolerant input pins enable down translation (for example 3.3 V to 2.5 V output).

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet SN74LV1T34-Q1Automotive Single Power Supply Single Buffer Logic Level Shifter datasheet (Rev. B) PDF | HTML 14 Nov 2023
Application note Understanding Transient Drive Strength vs. DC Drive Strength in CMOS Output Buffers PDF | HTML 14 May 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

5-8-LOGIC-EVM — Generic logic evaluation module for 5-pin to 8-pin DCK, DCT, DCU, DRL and DBV packages

Flexible EVM designed to support any device that has a DCK, DCT, DCU, DRL, or DBV package in a 5 to 8 pin count.
User guide: PDF
Not available on TI.com
Simulation model

SN74LV1T34-Q1 IBIS Model

SCLM347.ZIP (54 KB) - IBIS Model
Package Pins Download
SOT-23 (DBV) 5 View options
SOT-SC70 (DCK) 5 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos