NEW

SN74LV6T06-Q1

ACTIVE

Automotive 1.8-V to 5.5-V single power supply 6-bit inverters with tri-state outputs

SN74LV6T06-Q1

ACTIVE

Product details

Technology family LV1T Applications GPIO, SPI Bits (#) 6 Configuration 6 Ch A to B 0 Ch B to A High input voltage (min) (V) 1 High input voltage (max) (V) 5.5 Vout (min) (V) 1.65 Vout (max) (V) 5.5 Data rate (max) (Mbps) 200 IOH (max) (mA) -8 IOL (max) (mA) 8 Features Balanced outputs, Single supply Input type TTL-Compatible CMOS Output type Balanced CMOS, Open-drain Rating Automotive Operating temperature range (°C) -40 to 125
Technology family LV1T Applications GPIO, SPI Bits (#) 6 Configuration 6 Ch A to B 0 Ch B to A High input voltage (min) (V) 1 High input voltage (max) (V) 5.5 Vout (min) (V) 1.65 Vout (max) (V) 5.5 Data rate (max) (Mbps) 200 IOH (max) (mA) -8 IOL (max) (mA) 8 Features Balanced outputs, Single supply Input type TTL-Compatible CMOS Output type Balanced CMOS, Open-drain Rating Automotive Operating temperature range (°C) -40 to 125
TSSOP (PW) 14 32 mm² 5 x 6.4 WQFN (BQA) 14 7.5 mm² 3 x 2.5
  • AEC-Q100 qualified for automotive applications:
    • Device temperature grade 1: -40°C to +125°C
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C4B
  • Available in wettable flank QFN package

  • Wide operating range of 1.65 V to 5.5 V
  • 5.5-V tolerant input pins
  • LVxT enhanced inputs combined with open-drain outputs provide maximum voltage translation flexibility:
    • Over 6.67-Mbps operation, (R PU = 1 kΩ, C L = 30 pF)
    • Up translation from 1.2 V to 5 V with 1.8-V supply
    • Down translation from 5 V to 0.8 V or even less with any valid supply
  • 5.5-V tolerant input pins
  • Supports standard function pinout
  • Latch-up performance exceeds 250 mA per JESD 17
  • AEC-Q100 qualified for automotive applications:
    • Device temperature grade 1: -40°C to +125°C
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C4B
  • Available in wettable flank QFN package

  • Wide operating range of 1.65 V to 5.5 V
  • 5.5-V tolerant input pins
  • LVxT enhanced inputs combined with open-drain outputs provide maximum voltage translation flexibility:
    • Over 6.67-Mbps operation, (R PU = 1 kΩ, C L = 30 pF)
    • Up translation from 1.2 V to 5 V with 1.8-V supply
    • Down translation from 5 V to 0.8 V or even less with any valid supply
  • 5.5-V tolerant input pins
  • Supports standard function pinout
  • Latch-up performance exceeds 250 mA per JESD 17

The SN74LV6T06-Q1 device contains six independent inverters with open-drain outputs. Each inverter performs the Boolean function Y = A in positive logic.

The input is designed with a lower threshold circuit to support up translation for lower voltage CMOS inputs (for example, 1.2 V input to 1.8 V output or 1.8 V input to 3.3 V output). In addition, the 5-V tolerant input pins enable down translation (for example, 3.3 V to 2.5 V output).

The SN74LV6T06-Q1 device contains six independent inverters with open-drain outputs. Each inverter performs the Boolean function Y = A in positive logic.

The input is designed with a lower threshold circuit to support up translation for lower voltage CMOS inputs (for example, 1.2 V input to 1.8 V output or 1.8 V input to 3.3 V output). In addition, the 5-V tolerant input pins enable down translation (for example, 3.3 V to 2.5 V output).

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet SN74LV6T06-Q1 Automotive Hex Open-Drain Inverters with Integrated Translation datasheet PDF | HTML 10 Aug 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Not available on TI.com
Package Pins Download
TSSOP (PW) 14 View options
WQFN (BQA) 14 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos