SN74LVC00A-EP Enhanced Product Quadruple 2-Input Positive-Nand Gate | TI.com

SN74LVC00A-EP
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Enhanced Product Quadruple 2-Input Positive-Nand Gate

Enhanced Product Quadruple 2-Input Positive-Nand Gate - SN74LVC00A-EP
Datasheet
 

Description

The SN74LVC00A quadruple 2-input positive-NAND gate is designed for 2.7-V to 3.6-V VCC operation.

The device performs the Boolean function Y = A • B or Y = A + B in positive logic.

Inputs can be driven from either 3.3-V or 5-V devices. This feature allows the use of this device as a translator in a mixed 3.3-V/5-V system environment.

Features

  • Controlled Baseline
    • One Assembly/Test Site, One Fabrication Site
  • Extended Temperature Performance of -40°C to 125°C and -55°C to 125°C
  • Enhanced Diminishing Manufacturing Sources (DMS) Support
  • Enhanced Product-Change Notification
  • Qualification Pedigree(1)
  • ESD Protection Exceeds 2000 V Per MIL-STD-883, Method 3015; Exceeds 200 V Using Machine Model (C = 200 pF, R = 0)
  • Operates From 2 V to 3.6 V
  • Inputs Accept Voltages to 5.5 V
  • Max tpd of 4.3 ns at 3.3 V
  • Typical VOLP (Output Ground Bounce) <0.8 V at VCC = 3.3 V, TA = 25°C
  • Typical VOHV (Output VOH Undershoot) >2 V at VCC = 3.3 V, TA = 25°C

(1) Component qualification in accordance with JEDEC and industry standards to ensure reliable operation over an extended temperature range. This includes, but is not limited to, Highly Accelerated Stress Test (HAST) or biased 85/85, temperature cycle, autoclave or unbiased HAST, electromigration, bond intermetallic life, and mold compound life. Such qualification testing should not be viewed as justifying use of this component beyond specified performance and environmental limits.

Parametrics

Compare all products in NAND gate Email Download to Excel
Part number Order Technology Family VCC (Min) (V) VCC (Max) (V) Channels (#) Inputs per channel IOL (Max) (mA) IOH (Max) (mA) Input type Output type Features Rating Data rate (Max) (Mbps) Operating temperature range (C) Package size: mm2:W x L (PKG) Package Group
SN74LVC00A-EP Order now LVC     2     3.6     4     2     24     -24     Standard CMOS     Push-Pull     Partial Power Down (Ioff)
Over-Voltage Tolerant Inputs
Ultra High Speed (tpd <5ns)    
HiRel Enhanced Product     100     -40 to 125
-55 to 125    
14SOIC: 52 mm2: 6 x 8.65 (SOIC | 14)
14TSSOP: 32 mm2: 6.4 x 5 (TSSOP | 14)    
SOIC | 14
TSSOP | 14    
SN54LVC00A Samples not available LVC     2     3.6     4     2     24     -24     Standard CMOS     Push-Pull     Partial Power Down (Ioff)
Over-Voltage Tolerant Inputs
Ultra High Speed (tpd <5ns)    
Military     100     -55 to 125     14CDIP: 130 mm2: 6.67 x 19.56 (CDIP | 14)
14CFP: 55 mm2: 5.97 x 9.21 (CFP | 14)
20LCCC: 79 mm2: 8.89 x 8.89 (LCCC | 20)    
CDIP | 14
CFP | 14
LCCC | 20    
SN74LVC00A Order now LVC     1.65     3.6     4     2     24     -24     Standard CMOS     Push-Pull     Partial Power Down (Ioff)
Over-Voltage Tolerant Inputs
Ultra High Speed (tpd <5ns)    
Catalog     100     -40 to 125     14SO: 80 mm2: 7.8 x 10.2 (SO | 14)
14SOIC: 52 mm2: 6 x 8.65 (SOIC | 14)
14SSOP: 48 mm2: 7.8 x 6.2 (SSOP | 14)
14TSSOP: 32 mm2: 6.4 x 5 (TSSOP | 14)
14VQFN: 12 mm2: 3.5 x 3.5 (VQFN | 14)    
SOIC | 14
SO | 14
SSOP | 14
TSSOP | 14
VQFN | 14    
SN74LVC00A-Q1 Samples not available LVC     2     3.6     4     2     24     -24     Standard CMOS     Push-Pull     Partial Power Down (Ioff)
Over-Voltage Tolerant Inputs
Ultra High Speed (tpd <5ns)    
Automotive     100     -40 to 125     14TSSOP: 32 mm2: 6.4 x 5 (TSSOP | 14)     TSSOP | 14