SN74LVC1G04-EP Enhanced Product Single Inverter Gate | TI.com

SN74LVC1G04-EP (ACTIVE) Enhanced Product Single Inverter Gate

Enhanced Product Single Inverter Gate - SN74LVC1G04-EP
Datasheet
 

Description

This single inverter gate is designed for 1.65-V to 5.5-V VCC operation.

The SN74LVC1G04 performs the Boolean function Y = A.

NanoStar™ and NanoFree™ package technology is a major breakthrough in IC packaging concepts, using the die as the package.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

Features

  • Supports 5-V VCC Operation
  • Inputs Accept Voltages to 5.5 V
  • Max tpd of 3.3 ns at 3.3 V
  • Low Power Consumption, 10-µA Max ICC
  • ±24-mA Output Drive at 3.3 V
  • Ioff Supports Partial-Power-Down Mode Operation
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)
  • SUPPORTS DEFENSE, AEROSPACE, AND MEDICAL APPLICATIONS
    • Controlled Baseline
    • One Assembly/Test Site
    • One Fabrication Site
    • Available in Military (–55°C/125°C) Temperature Range(1)
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability

(1)Custom temperature ranges available

Parametrics

Compare all products in Non-Inverting buffer/driver Email Download to Excel
Part number Order Technology Family VCC (Min) (V) VCC (Max) (V) Channels (#) IOL (Max) (mA) IOH (Max) (mA) ICC (uA) Input type Output type Features Data rate (Mbps) Rating Operating temperature range (C) Package Group
SN74LVC1G04-EP Order now LVC     1.65     5.5     1     32     -32     10     Standard CMOS     Push-Pull     Balanced outputs
Very high speed (tpd 5-10ns)
Partial power down (Ioff)
Over-voltage tolerant inputs    
300     HiRel Enhanced Product     -55 to 125     SOT-23 | 5    
SN74LVC1G00 Order now LVC     1.65     5.5     1     32     -32       Standard CMOS     Push-Pull     Partial Power Down (Ioff)
Over-Voltage Tolerant Inputs
Ultra High Speed (tpd <5ns)    
  Catalog     -40 to 125
-40 to 85    
DSBGA | 5
SC70 | 5
SON | 6
SON | 6
SOT-23 | 5
SOT-5X3 | 5
X2SON | 5    
SN74LVC1G02 Order now LVC     1.65     5.5     1     32     -32       Standard CMOS     Push-Pull     Partial Power Down (Ioff)
Over-Voltage Tolerant Inputs
Ultra High Speed (tpd <5ns)    
  Catalog     -40 to 125
-40 to 85    
DSBGA | 5
SC70 | 5
SON | 6
SON | 6
SOT-23 | 5
SOT-5X3 | 5
X2SON | 5    
SN74LVC1G04 Order now LVC     1.65     5.5     1     32     -32     10     Standard CMOS     Push-Pull     Balanced outputs
Very high speed (tpd 5-10ns)
Partial power down (Ioff)
Over-voltage tolerant inputs    
300     Catalog     -40 to 125
-40 to 85    
DSBGA | 4
DSBGA | 5
SC70 | 5
SON | 6
SON | 6
SOT-23 | 5
SOT-5X3 | 5
X2SON | 5    
SN74LVC1G04-Q1 Order now LVC     1.65     5.5     1     32     -32     10     Standard CMOS     Push-Pull     Balanced outputs
Very high speed (tpd 5-10ns)
Partial power down (Ioff)
Over-voltage tolerant inputs    
300     Automotive