SN74LVC1G17-Q1 Automotive Catalog Single Schmitt-Trigger Buffer | TI.com

SN74LVC1G17-Q1 (ACTIVE)

Automotive Catalog Single Schmitt-Trigger Buffer

Automotive Catalog Single Schmitt-Trigger Buffer - SN74LVC1G17-Q1
Datasheet
 

Description

This single Schmitt-trigger buffer is designed for 1.65-V to 5.5-V VCC operation.

The SN74LVC1G17-Q1 contains one buffer and performs the Boolean function Y = A. The device functions as an independent buffer, but because of Schmitt action, it may have different input threshold levels for positive-going (VT+) and negative-going (VT-) signals.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

Features

  • Qualified for Automotive Applications
  • Supports 5-V VCC Operation
  • Inputs Accept Voltages to 5.5 V
  • ±24-mA Output Drive at 3.3 V
  • Ioff Supports Partial-Power-Down Mode Operation

Parametrics

Compare all products in Non-Inverting buffer/driver Email Download to Excel
Part number Order Technology Family VCC (Min) (V) VCC (Max) (V) Bits (#) Voltage (Nom) (V) F @ nom voltage (Max) (MHz) ICC @ nom voltage (Max) (mA) tpd @ nom Voltage (Max) (ns) IOL (Max) (mA) IOH (Max) (mA) Schmitt trigger Rating Operating temperature range (C)
SN74LVC1G17-Q1 Order now LVC     1.65     6.5     1     1.8
2.5
3.3
5    
150     0.02     14
9
8
7    
32     -32     Yes     Automotive     -40 to 125    
SN74LVC1G04 Order now LVC     1.65     5.5     1     1.8
2.5
3.3
5    
150     0.01     7.5
5.2
4.2
3.7    
32     -32     No     Catalog     -40 to 125
-40 to 85    
SN74LVC1G04-EP Order now LVC     1.65     5.5     1     1.8
2.5
3.3
5    
150     0.01     13.9
8
5.7
4.5    
32     -32     No     HiRel Enhanced Product     -55 to 125    
SN74LVC1G04-Q1 Order now LVC     1.65     5.5     1     1.8
2.5
3.3
5    
150     0.01     7.5
5.2
4.2
3.7    
32     -32     No     Automotive     -40 to 125    
SN74LVC1G07 Order now LVC     1.65     5.5     1     1.8
2.5
3.3
5    
150     0.01     8.6
6
4.7
4    
32     -32     No     Catalog     -40 to 125
-40 to 85    
SN74LVC1G07-EP Order now LVC     1.65     5.5     1     1.8
2.5
3.3
5    
150     0.01     5.7
4.9    
32     -32     No     HiRel Enhanced Product     -55 to 125