SN74LVC1G34 (ACTIVE) Single Buffer Gate

Single Buffer Gate - SN74LVC1G34
Datasheet
 

Models (1)

Title Category Type Date
SN74LVC1G34 IBIS Model (Rev. C) IBIS Model ZIP 19 Mar 2014

Design kits & evaluation modules (1)

Name Part# Type
Generic logic EVM supporting 5 through 8 pin DCK, DCT, DCU, DRL, and DBV packages 5-8-LOGIC-EVM Evaluation Modules & Boards

Reference designs

97% efficiency, 125W, Wide input Synchronous 4-Switch Buck-Boost Battery Charger Reference Design

PMP10594 is a synchronous 4-switch buck-boost converter reference design which utilizes the LM5175 controller for battery charger applications. The output voltage set point can be adjusted by a PWM signal over the range of 7.1V to 9.2V. I2C programming allows independent control of the average (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.