SN74LVC1G79-Q1 Automotive Single Positive-Edge-Triggered D-Type Flip-Flop | TI.com

SN74LVC1G79-Q1 (ACTIVE) Automotive Single Positive-Edge-Triggered D-Type Flip-Flop

 

Description

This automotive AEC-Q100 qualified single positive-edge-triggered D-type flip-flop is designed for 1.65-V to 5.5-V VCC operation.

When data at the data (D) input meets the setup time requirement, the data is transferred to the Q output on the positive-going edge of the clock pulse. Clock triggering occurs at a voltage level and is not directly related to the rise time of the clock pulse. Following the hold-time interval, data at the D input can be changed without affecting the level at the output.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • ±4000-V Human-Body Model (HBM) ESD Classification Level 3A
    • ±1000-V Charged-Device Model (CDM) ESD Classification Level C5
  • Supports 5-V VCC Operation
  • Inputs Accept Voltages to 5.5 V
  • Supports Down Translation to VCC
  • Max tpd of 6 ns at 3.3 V and 50 pF load
  • Low Power Consumption, 10-µA Max ICC
  • ±24-mA Output Drive at 3.3 V
  • Ioff supports Partial-Power-Down Mode and Back-Drive Protection

All trademarks are the property of their respective owners.

Parametrics

Compare all products in D-type flip-flop Email Download to Excel
Part number Order Technology Family VCC (Min) (V) VCC (Max) (V) Bits (#) Voltage (Nom) (V) F @ nom voltage (Max) (MHz) ICC @ nom voltage (Max) (mA) tpd @ nom Voltage (Max) (ns) IOL (Max) (mA) IOH (Max) (mA) 3-state output Rating Operating temperature range (C)
SN74LVC1G79-Q1 Order now LVC     1.65     5.5     1     3.3     150     0.01     12
8.5
6
5    
32     -32     No     Automotive     -40 to 125    
SN74LVC1G374-Q1 Order now LVC     1.65     5.5     1     1.8
2.5
3.3
5    
150     0.01     18.3
10.2
7
5    
32     -32     Yes     Automotive     -40 to 125    
SN74LVC1G79 Order now LVC     1.65     5.5     1     1.8
2.5
3.3
5    
150     0.01     12
8.5
6
5    
32     -32     No     Catalog     -40 to 125
-40 to 85    
SN74LVC2G74-Q1 Order now LVC     1.65     5.5     1     1.8
2.5
3.3
5    
150     0.01     14.4
8.1
6.9
5.1    
32     -32     No     Automotive     -40 to 125