SN74LVC1G79 Single Positive-Edge-Triggered D-Type Flip-Flop | TI.com

SN74LVC1G79 (ACTIVE) Single Positive-Edge-Triggered D-Type Flip-Flop

 

Description

The SN74LVC1G79 device is a single positive-edge-triggered D-type flip-flop that is designed for 1.65-V to 5.5-V VCC operation.

When data at the data (D) input meets the setup time requirement, the data is transferred to the Q output on the positive-going edge of the clock pulse. Clock triggering occurs at a voltage level and is not directly related to the rise time of the clock pulse. Following the hold-time interval, data at the D input can be changed without affecting the level at the output.

NanoFree™ package technology is a major breakthrough in IC packaging concepts, using the die as the package.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs when the device is powered down. This inhibits current backflow into the device which prevents damage to the device.

Features

  • Available in the Texas Instruments
    NanoFree™ Package
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)
  • Supports 5-V VCC Operation
  • Inputs Accept Voltages to 5.5 V
  • Supports Down Translation to VCC
  • Max tpd of 6 ns at 3.3 V and 50 pF load
  • Low Power Consumption, 10-µA Max ICC
  • ±24-mA Output Drive at 3.3 V
  • Ioff supports Partial-Power-Down Mode and Back-Drive Protection

All trademarks are the property of their respective owners.

Parametrics

Compare all products in D-type flip-flop Email Download to Excel
Part number Order Technology Family VCC (Min) (V) VCC (Max) (V) Bits (#) Voltage (Nom) (V) F @ nom voltage (Max) (MHz) ICC @ nom voltage (Max) (mA) tpd @ nom Voltage (Max) (ns) IOL (Max) (mA) IOH (Max) (mA) 3-state output Rating Operating temperature range (C)
SN74LVC1G79 Order now LVC     1.65     5.5     1     1.8
2.5
3.3
5    
150     0.01     12
8.5
6
5    
32     -32     No     Catalog     -40 to 125
-40 to 85    
SN74AUC1G79 Samples not available AUC     0.8     2.7     1     0.8
1.2
1.5
1.8
2.5    
250     0.01     5
2.9
2.5
1.9
1.3    
9     -9     No     Catalog     -40 to 85    
SN74AUP1G74 Order now AUP     0.8     3.6     1     0.8
1.2
1.5
1.8
2.5
3.3    
100     0.0009     38
26
17
13
9
7    
4     -4     No     Catalog     -40 to 85    
SN74AUP1G79 Order now AUP     0.8     3.6     1     0.8
1.2
1.5
1.8
2.5
3.3    
100     0.0009     27.2
17.3
11.8
9.6
7
5.8    
4     -4     No     Catalog     -40 to 85    
SN74AUP1G80 Order now AUP     0.8     3.6     1     0.8
1.2
1.5
1.8
2.5
3.3    
100     0.0009     28.4
20.7
14.1
11.2
7.9
6.4    
4     -4     No     Catalog     -40 to 85    
SN74AUP2G79 Order now AUP     0.8     3.6     2     0.8
1.2
1.5
1.8
2.5
3.3    
100     0.0009     27.2
17.3
13.3
11.3
7.8
6.3    
4     -4     No