Automotive Single Positive-Edge-Triggered D-Type Flip-Flop - SN74LVC1G80-Q1

SN74LVC1G80-Q1 (ACTIVE)

Automotive Single Positive-Edge-Triggered D-Type Flip-Flop

 

Description

The SN74LVC1G80-Q1 device is an automotive AEC-Q100 qualified, single positive-edge-triggered D-type flip-flop that is designed for 1.65-V to 5.5-V VCC operation.

When data at the data (D) input meets the setup time requirement, the data is transferred to the Q output on the positive-going edge of the clock pulse. Clock triggering occurs at a voltage level and is not directly related to the rise time of the clock pulse. Following the hold-time interval, data at the D input can be changed without affecting the level at the output.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs when the device is powered down. This inhibits current backflow into the device which prevents damage to the device.

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • ±4000-V Human-Body Model (HBM) ESD Classification Level 3A
    • ±1000-V Charged-Device Model (CDM) ESD Classification Level C5
  • Supports 5-V VCC Operation
  • Inputs Accept Voltages to 5.5 V
  • Supports Down Translation to VCC
  • Maximum tpd of 6 ns at 3.3 V
  • Low Power Consumption, 10-µA Max ICC
  • ±24-mA Output Drive at 3.3 V
  • Ioff supports Partial-Power-Down Mode and Back-Drive Protection

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Little Logic

 
Technology Family
Sub-Family
Gate Type
VCC (Min) (V)
VCC (Max) (V)
Bits (#)
Voltage (Nom) (V)
F @ Nom Voltage (Max) (Mhz)
ICC @ Nom Voltage (Max) (mA)
tpd @ Nom Voltage (Max) (ns)
Output Drive (IOL/IOH) (Max) (mA)
Logic
3-State Output
Schmitt Trigger
Rating
Operating Temperature Range (C)
Pin/Package
Features
SN74LVC1G80-Q1 SN74LVC1G374-Q1 SN74LVC1G80 SN74LVC2G74-Q1
LVC    LVC    LVC    LVC   
D-Type Flip-Flop    D-Type Flip-Flop    D-Type Flip-Flop    D-Type Flip-Flop   
FLIP-FLOP    FLIP-FLOP    FLIP-FLOP    FLIP-FLOP   
1.65    1.65    1.65    1.65   
5.5    5.5    5.5    5.5   
1    1    1    1   
  1.8
2.5
3.3
5   
1.8
2.5
3.3
5   
1.8
2.5
3.3
5   
150    150    150    150   
0.01    0.01    0.01    0.01   
9.1 6 4.2 3.8    18.3
10.2
7
5   
9.1
6
4.2
3.8   
14.4
8.1
6.9
5.1   
32/-32    32/-32    32/-32    32/-32   
True    True    True    True   
No    Yes    No    No   
No    No    No    No   
Automotive    Automotive    Catalog    Automotive   
-40 to 125    -40 to 125    -40 to 125
-40 to 85   
-40 to 125   
5SC70    6SC70
6SOT-23   
5DSBGA
5SC70
5SOT-23   
8VSSOP   
Ioff, Down translation to Vcc, Low Power    Ioff
down translation to Vcc
low power   
Ioff
down translation to Vcc
low power   
Ioff
down translation to Vcc
low power   

Other qualified versions of SN74LVC1G80-Q1

Version Part Number Definition
Catalog SN74LVC1G80 TI's standard catalog product