SN74LVC1T45-Q1 Automotive Single-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation | TI.com

SN74LVC1T45-Q1
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Automotive Single-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation

 

Description

The SN74LVC1T45-Q1 device is a single-bit, noninverting bus transceiver that uses two separate configurable power supply rails. The A-port is designed to track VCCA. VCCA accepts any supply voltage from 1.65 V to 5.5 V. The B-port is designed to track VCCB. VCCB accepts any supply voltage from 1.65 V to 5.5 V. This allows for universal low-voltage bidirectional translation between any of the 1.8-V, 2.5-V, 3.3-V, and 5-V voltage nodes.

The SN74LVC1T45-Q1 device is a single-bit, non-inverting level translator. The fully configurable dual-rail design allows each port to overate over the full 1.65-V to 5.5-V power supply range. It is ideal for applications that need a wide bidirectional translation range.

The SN74LVC1T45-Q1 is designed so that the DIR input is powered by VCCA.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

The VCC isolation feature ensures that if either VCC input is at GND, then both ports are in the high-impedance state.

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C3B
  • Fully Configurable Dual-Rail Design Allows Each Port to Operate Over the Full 1.65-V to 5.5-V Power-Supply Range
  • VCC Isolation Feature – If Either VCC Input Is at GND, Both Ports Are in the High-Impedance State
  • DIR Input Circuit Referenced to VCCA
  • ±24-mA Output Drive at 3.3 V
  • Ioff Supports Partial-Power-Down Mode Operation
  • Maximum Data Rates
    • 420 Mbps (3.3-V to 5-V Translation)
    • 210 Mbps (Translate to 3.3 V)
    • 140 Mbps (Translate to 2.5 V)
    • 75 Mbps (Translate to 1.8 V)

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Direction controlled voltage translation Email Download to Excel
Part number Order Technology Family Application Bits (#) High input voltage (Min) (Vih) High input voltage (Max) (Vih) Output voltage (Min) (V) Output voltage (Max) (V) IOH (Max) (mA) IOL (Max) (mA) Package Group Rating
SN74LVC1T45-Q1 Order now LVC     GPIO     1     1.08     5.5     1.65     5.5     -32     32     SC70 | 6     Automotive    
SN74AVC1T45 Order now AVC     GPIO     1     0.78     3.6     1.2     3.6     -12     12     DSBGA | 6
SC70 | 6
SOT-23 | 6
SOT-5X3 | 6    
Catalog    
SN74AVC2T45-Q1 Order now AVC     GPIO
I2S    
2     0.78     3.6     1.2     3.6     -12     12     VSSOP | 8     Automotive    
SN74AVC4T245-Q1 Order now AVC     UART
JTAG
SPI    
4     0.78     3.6     1.2     3.6     -12     12     VQFN | 16     Automotive    
SN74AVCH1T45 Order now AVC     GPIO     1     1     3.6     1.2     3.6     -12     12     DSBGA | 6
SC70 | 6
SOT-23 | 6    
Catalog    
SN74AXC1T45-Q1 Order now AXC     GPIO     1     0.455     3.6     0.65     3.6     -12     12     SC70 | 6
SON | 6    
Automotive    
SN74AXC8T245-Q1 Order now AXC     RGMII     8     0.455     3.6     0.65