SN74LVC2952A Octal Bus Transceiver and Register With 3-State Outputs | TI.com

SN74LVC2952A
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Octal Bus Transceiver and Register With 3-State Outputs

Octal Bus Transceiver and Register With 3-State Outputs - SN74LVC2952A
Datasheet
 

Description

This octal bus transceiver and register is designed for 1.65-V to 3.6-V VCC operation.

The SN74LVC2952A consists of two 8-bit back-to-back registers that store data flowing in both directions between two bidirectional buses. Data on the A or B bus is stored in the registers on the low-to-high transition of the clock (CLKAB or CLKBA) input, provided that the clock-enable (CLKENAB\ or CLKENBA)\ input is low. Taking the output-enable (OEAB\ or OEBA)\ input low accesses the data on either port.

Inputs can be driven from either 3.3-V or 5-V devices. This feature allows the use of these devices as translators in a mixed 3.3-V/5-V system environment.

To ensure the high-impedance state during power up or power down, OE\ should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

Features

  • Operates From 1.65 V to 3.6 V
  • Inputs Accept Voltages to 5.5 V
  • Max tpd of 8.2 ns at 3.3 V
  • Typical VOLP (Output Ground Bounce)
       <0.8 V at VCC = 3.3 V, TA = 25°C
  • Typical VOHV (Output VOH Undershoot)
       >2 V at VCC = 3.3 V, TA = 25°C
  • Supports Mixed-Mode Signal Operation on All Ports (5-V Input/Output Voltage With 3.3-V VCC)
  • Ioff Supports Partial-Power-Down Mode Operation
  • Latch-Up Performance Exceeds 250 mA Per JESD 17
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 1000-V Charged-Device Model (C101)

Parametrics

Compare all products in Registered transceiver Email Download to Excel
Part number Order Technology Family VCC (Min) (V) VCC (Max) (V) Bits (#) Voltage (Nom) (V) F @ nom voltage (Max) (MHz) ICC @ nom voltage (Max) (mA) tpd @ nom Voltage (Max) (ns) IOL (Max) (mA) IOH (Max) (mA) Operating temperature range (C) Package Group
SN74LVC2952A Order now LVC     1.65     3.6     8     1.8
2.5
2.7
3.3    
100     0.01     8.8
8.2    
24     -24     -40 to 85     SSOP | 24
TSSOP | 24