SN74LVC2G125 Dual Bus Buffer Gate with 3-State Outputs | TI.com

SN74LVC2G125 (ACTIVE) Dual Bus Buffer Gate with 3-State Outputs

 

Description

The SN74LVC2G125 device is a dual bus buffer gate, designed for 1.65-V to 5.5-V VCC operation. This device features dual line drivers with 3-state outputs. The outputs are disabled when the associated output-enable (OE) input is high.

NanoFree™ package technology is a major breakthrough in IC packaging concepts, using the die as the package.

To ensure the high-impedance state during power up or power down, OE should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

Features

  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model
    • 1000-V Charged-Device Model
  • Available in the Texas Instruments
    NanoFree™ Package
  • Supports 5-V VCC Operation
  • Inputs Accept Voltages to 5.5 V
  • Max tpd of 4.3 ns at 3.3 V
  • Low Power Consumption, 10-µA Max ICC
  • ±24-mA Output Drive at 3.3 V
  • Typical VOLP (Output Ground Bounce)
    < 0.8 V at VCC = 3.3 V, TA = 25°C
  • Typical VOHV (Output VOH Undershoot)
    > 2 V at VCC = 3.3 V, TA = 25°C
  • Ioff Supports Live Insertion, Partial-Power-Down Mode, and Back-Drive Protection
  • Can Be Used as a Down Translator to Translate Inputs From a Max of 5.5 V Down
    to the VCC Level
  • Latch-Up Performance Exceeds 100 mA Per
    JESD 78, Class II

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Non-Inverting buffer/driver Email Download to Excel
Part number Order Technology Family VCC (Min) (V) VCC (Max) (V) Channels (#) IOL (Max) (mA) IOH (Max) (mA) ICC (uA) Input type Output type Features Data rate (Mbps) Rating Operating temperature range (C) Package Group
SN74LVC2G125 Order now LVC     1.65     5.5     2     32     -32     10     Standard CMOS     3-State     Balanced outputs
Very high speed (tpd 5-10ns)
Partial power down (Ioff)
Over-voltage tolerant inputs    
300     Catalog     -40 to 125     DSBGA | 8
SM8 | 8
VSSOP | 8    
SN74LVC2G125-Q1 Order now LVC     1.65     5.5     2     32     -32     10     Standard CMOS     3-State     Balanced outputs
Very high speed (tpd 5-10ns)
Partial power down (Ioff)
Over-voltage tolerant inputs    
300     Automotive     -40 to 85     SM8 | 8
VSSOP | 8