SN74LVC2G125
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Dual Bus Buffer Gate with 3-State Outputs

 

Models (2)

Title Category Type Date
SN74LVC2G125 IBIS Model (Rev. A) IBIS Model ZIP 08 Jan 2015
HSPICE MODEL OF SN74LVC2G125 HSpice Model ZIP 19 Jul 2006

Design kits & evaluation modules (2)

Name Part# Type
DM388 DaVinci Digital Media Processor Evaluation Module TMDXEVM388 Evaluation Modules & Boards
Generic logic EVM supporting 5 through 8 pin DCK, DCT, DCU, DRL, and DBV packages 5-8-LOGIC-EVM Evaluation Modules & Boards

Reference designs

Multichannel RF transceiver reference design for radar and electronic warfare applications

This reference design, an 8-channel analog front end (AFE), is demonstrated using two AFE7444 4-channel RF transceivers and a LMK04828-LMX2594 based clocking subsystem which can enable designs to scale to 16 or more channels. Each AFE channel consists of a 14-bit, 9-GSPS DAC and a 3-GSPS ADC that is (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.