SN74LVC540A Octal Buffer/Driver With 3-State Outputs | TI.com

SN74LVC540A
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Octal Buffer/Driver With 3-State Outputs

 

Description

The SN54LVC540A octal buffer/driver is designed for 2.7-V to 3.6-V VCC operation, and the SN74LVC540A octal buffer/driver is designed for 1.65-V to 3.6-V VCC operation.

Features

  • Operate From 1.65 V to 3.6 V
  • Inputs Accept Voltages to 5.5 V
  • Max tpd of 5.3 ns at 3.3 V
  • Typical VOLP (Output Ground Bounce)
    < 0.8 V at VCC = 3.3 V, TA = 25°C
  • Typical VOHV (Output VOH Undershoot)
    > 2 V at VCC = 3.3 V, TA = 25°C
  • Support Mixed-Mode Signal Operation on All Ports (5-V Input/Output Voltage With 3.3-V VCC)
  • Ioff Supports Live Insertion, Partial Power Down Mode, and Back Drive Protection
  • Latch-Up Performance Exceeds 250 mA Per JESD 17
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 1000-V Charged-Device Model (C101)
  • On Products Compliant to MIL-PRF-38535,
    All Parameters Are Tested Unless Otherwise Noted. On All Other Products, Production Processing Does Not Necessarily Include Testing of All Parameters.

Parametrics

Compare all products in Inverting buffer/driver Email Download to Excel
Part number Order Technology Family VCC (Min) (V) VCC (Max) (V) Channels (#) IOL (Max) (mA) IOH (Max) (mA) ICC (uA) Input type Output type Features Data rate (Mbps) Rating Package Group
SN74LVC540A Order now LVC     1.65     3.6     8     24     -24     10     Standard CMOS     3-State     Balanced outputs
Very high speed (tpd 5-10ns)    
200     Catalog     SOIC | 20
SO | 20
SSOP | 20
TSSOP | 20
TVSOP | 20    
SN74LVC540A-EP Samples not available LVC     2     3.6     8     24     -24     10     Standard CMOS     3-State     Balanced outputs
Very high speed (tpd 5-10ns)    
200     HiRel Enhanced Product     SOIC | 20
TSSOP | 20    
SN74LVC540A-Q1 Samples not available LVC     2     3.6     8     24     -24     10     Standard CMOS     3-State     Balanced outputs
Very high speed (tpd 5-10ns)    
200     Automotive     SOIC | 20
TSSOP | 20