Product details

Number of ADC channels 2 Analog inputs 2 Digital audio interface I2S, L, TDM Control interface H/W Sampling rate (max) (kHz) 192 ADC SNR (typ) (dB) 118 Rating Catalog Operating temperature range (°C) -40 to 125
Number of ADC channels 2 Analog inputs 2 Digital audio interface I2S, L, TDM Control interface H/W Sampling rate (max) (kHz) 192 ADC SNR (typ) (dB) 118 Rating Catalog Operating temperature range (°C) -40 to 125
VQFN (RGE) 24 16 mm² 4 x 4
  • ADC Channel
    • Stereo High Performance ADC
    • Performance:
      • Line differential input dynamic range: 118 dB
      • Mic differential input dynamic range: 118 dB
      • THD+N: –95 dB
    • Input voltage:
      • Differential, 2-VRMS full-scale inputs
      • Single-ended, 1-VRMS full-scale inputs
    • Input Mix/Mux options
    • Sample rate (fS) = 8 kHz to 768 kHz
    • Programmable microphone bias (Up to 3V)
  • Common Features
    • Configurable HPF
    • Pin Control
    • Audio Serial Interface
      • Format: TDM, I2S or Left Justified
      • Word Length: 16,20,24 or 32 Bits
    • Programmable PLL for Flexible Clocking
    • Low Power Modes
      • TBD mW for Record
    • Single Supply Operation: 1.8V or 3.3V
    • I/O Supply Operation: 1.2V or 1.8V or 3.3V
    • Temperature grade 1: –40°C ≤ TA ≤ +125°C
  • ADC Channel
    • Stereo High Performance ADC
    • Performance:
      • Line differential input dynamic range: 118 dB
      • Mic differential input dynamic range: 118 dB
      • THD+N: –95 dB
    • Input voltage:
      • Differential, 2-VRMS full-scale inputs
      • Single-ended, 1-VRMS full-scale inputs
    • Input Mix/Mux options
    • Sample rate (fS) = 8 kHz to 768 kHz
    • Programmable microphone bias (Up to 3V)
  • Common Features
    • Configurable HPF
    • Pin Control
    • Audio Serial Interface
      • Format: TDM, I2S or Left Justified
      • Word Length: 16,20,24 or 32 Bits
    • Programmable PLL for Flexible Clocking
    • Low Power Modes
      • TBD mW for Record
    • Single Supply Operation: 1.8V or 3.3V
    • I/O Supply Operation: 1.2V or 1.8V or 3.3V
    • Temperature grade 1: –40°C ≤ TA ≤ +125°C

The TAA5242 is a high performance Stereo ADC with 2VRMS differential Input, 118dB ADC . The TAA5242 supports both differential and Single Ended input. Device supports both Microphone and Line In input with AC and DC coupling options on ADC Channel. The TAA5242 integrates digital volume control, a low-jitter phase-locked loop (PLL), a configurable high-pass filter (HPF), and allows for sample rates up to 768 kHz. The TAA5242 supports time-division multiplexing (TDM), I2S, or left-justified (LJ) audio formats, and can be controlled with Pin control. These integrated high-performance features, along with a single supply operation, make TAA5242 an excellent choice for space-constrained audio applications.

The TAA5242 is a high performance Stereo ADC with 2VRMS differential Input, 118dB ADC . The TAA5242 supports both differential and Single Ended input. Device supports both Microphone and Line In input with AC and DC coupling options on ADC Channel. The TAA5242 integrates digital volume control, a low-jitter phase-locked loop (PLL), a configurable high-pass filter (HPF), and allows for sample rates up to 768 kHz. The TAA5242 supports time-division multiplexing (TDM), I2S, or left-justified (LJ) audio formats, and can be controlled with Pin control. These integrated high-performance features, along with a single supply operation, make TAA5242 an excellent choice for space-constrained audio applications.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
NEW TAA5212 PREVIEW Low-power high-performance stereo audio ADC with 118-dB dynamic range Software-controlled version

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet TAA5242 Low-power High-performance stereo audio ADC with 118 dB dynamic range datasheet PDF | HTML 13 Jan 2022
Application note Analog Input Configurations, Mixing and Muxing of TAx5x1x Devices (Rev. A) PDF | HTML 15 May 2024
Product overview Audio ADC, DAC, and CODEC for Professional Audio and Music Applications PDF | HTML 13 Feb 2024
Application note Clocking Configuration of Device and Flexible Clocking For TAx5x1x Family (Rev. A) PDF | HTML 08 Nov 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TAA5242EVM-K — TAA5242 evaluation module

The TAA5242 evaluation module (EVM) allows the user to test the capabilities of the TAA5242, a hardware-control two-channel high-performance stereo ADC, which is intended for applications in land mobile radio, IP telephone or professional audio applications. The EVM is paired with the AC-MB, a (...)
User guide: PDF | HTML
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
VQFN (RGE) 24 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos