Product details

Number of ADC channels 1 Number of DAC channels 1 Digital audio interface L, TDM Analog inputs 1 Analog outputs 1 Sampling rate (max) (kHz) 768 Rating Automotive Features Digital mic support, Headset detect, Low latency, Low power, Matrix mixing, Mic bias, Mono headphone amplifier, Phase-locked loop (PLL), PowerTune, Single supply, Thermal Foldback ADC SNR (typ) (dB) 100 DAC SNR (typ) (dB) 106 Operating temperature range (°C) -40 to 125
Number of ADC channels 1 Number of DAC channels 1 Digital audio interface L, TDM Analog inputs 1 Analog outputs 1 Sampling rate (max) (kHz) 768 Rating Automotive Features Digital mic support, Headset detect, Low latency, Low power, Matrix mixing, Mic bias, Mono headphone amplifier, Phase-locked loop (PLL), PowerTune, Single supply, Thermal Foldback ADC SNR (typ) (dB) 100 DAC SNR (typ) (dB) 106 Operating temperature range (°C) -40 to 125
WQFN (RTV) 32 25 mm² 5 x 5
  • ADC channel
    • Mono high performance ADC
    • Performance:
      • Line differential input dynamic range: 100dB
      • Mic differential input dynamic range: 100dB
      • THD+N: –95dB
    • Input voltage:
      • Differential, 2VRMS full-scale inputs
      • Single-ended, 1VRMS full-scale inputs
    • Input mix / mux options
    • Sample rate (fS) = 8kHz to 768kHz
    • Programmable microphone bias (Up to 3V)
  • DAC channel
    • Mono high performance DAC
    • DAC performance:
      • DAC to line out dynamic range: 106dB
      • DAC to HP out dynamic range: 106dB
      • THD+N: –95 dB
    • Head phone / line Out output voltage:
      • Differential, 2VRMS full-scale
      • Single-ended, 1VRMS full-scale
    • DAC sample Rates (fs) = 8KHz to 768KHz
  • Common features
    • Up to 4 record channels
      • 1 Channel analog + 3 channel digital
      • 4 Channel digital
    • Analog input to output by-pass
    • Voice activity detection
    • Battery protection
    • Signal distortion limiter
    • Thermal foldback
    • Low latency filter selection
    • Programmable HPF and biquad filters
    • I2C & SPI control interface
    • Audio serial interface
      • Format: TDM, I2S or left justified
      • Word length: 16,20,24 or 32 bits
    • Programmable PLL for flexible clocking
    • Low power modes
      • TBD mW for playback
      • TBD mW for record
    • Single supply operation: 1.8V or 3.3V
    • I/O supply operation: 1.2V or 1.8V or 3.3V
    • Temperature grade 1: –40°C ≤ TA ≤ +125°C
  • ADC channel
    • Mono high performance ADC
    • Performance:
      • Line differential input dynamic range: 100dB
      • Mic differential input dynamic range: 100dB
      • THD+N: –95dB
    • Input voltage:
      • Differential, 2VRMS full-scale inputs
      • Single-ended, 1VRMS full-scale inputs
    • Input mix / mux options
    • Sample rate (fS) = 8kHz to 768kHz
    • Programmable microphone bias (Up to 3V)
  • DAC channel
    • Mono high performance DAC
    • DAC performance:
      • DAC to line out dynamic range: 106dB
      • DAC to HP out dynamic range: 106dB
      • THD+N: –95 dB
    • Head phone / line Out output voltage:
      • Differential, 2VRMS full-scale
      • Single-ended, 1VRMS full-scale
    • DAC sample Rates (fs) = 8KHz to 768KHz
  • Common features
    • Up to 4 record channels
      • 1 Channel analog + 3 channel digital
      • 4 Channel digital
    • Analog input to output by-pass
    • Voice activity detection
    • Battery protection
    • Signal distortion limiter
    • Thermal foldback
    • Low latency filter selection
    • Programmable HPF and biquad filters
    • I2C & SPI control interface
    • Audio serial interface
      • Format: TDM, I2S or left justified
      • Word length: 16,20,24 or 32 bits
    • Programmable PLL for flexible clocking
    • Low power modes
      • TBD mW for playback
      • TBD mW for record
    • Single supply operation: 1.8V or 3.3V
    • I/O supply operation: 1.2V or 1.8V or 3.3V
    • Temperature grade 1: –40°C ≤ TA ≤ +125°C

The TAC5111-Q1 is a low power Mono Codec with 2VRMS differential Input, 100dB Mono ADC and 2VRMS Mono DAC. The TAC5111-Q1 supports both differential and Single-ended input and output. The device supports both Microphone and Line In input on the ADC Channel. DAC Output can be configured for either Line Out or Head Phone Load. TAC5111-Q1 can drive up to 62.5mW into a Headphone Load. The TAC5111-Q1 integrates programable channel gain, digital volume control, a low-jitter phase-locked loop (PLL), a programmable high-pass filter (HPF), programmable EQ and biquad filters, low-latency filter modes, and allows for sample rates up to 768kHz. The TAC5111-Q1 supports time-division multiplexing (TDM), I2S, or left-justified (LJ) audio formats, and can be controlled with I2C or SPI. These integrated high-performance features, along with a single supply operation, makes TAC5111-Q1 an excellent choice for space-constrained audio applications.

The TAC5111-Q1 is a low power Mono Codec with 2VRMS differential Input, 100dB Mono ADC and 2VRMS Mono DAC. The TAC5111-Q1 supports both differential and Single-ended input and output. The device supports both Microphone and Line In input on the ADC Channel. DAC Output can be configured for either Line Out or Head Phone Load. TAC5111-Q1 can drive up to 62.5mW into a Headphone Load. The TAC5111-Q1 integrates programable channel gain, digital volume control, a low-jitter phase-locked loop (PLL), a programmable high-pass filter (HPF), programmable EQ and biquad filters, low-latency filter modes, and allows for sample rates up to 768kHz. The TAC5111-Q1 supports time-division multiplexing (TDM), I2S, or left-justified (LJ) audio formats, and can be controlled with I2C or SPI. These integrated high-performance features, along with a single supply operation, makes TAC5111-Q1 an excellent choice for space-constrained audio applications.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
NEW TAC5311-Q1 PREVIEW Automotive mono audio codec with 102-dB dynamic range ADC, 106-dB DAC, HV-input and diagnostics Version with integrated boost converter for programmable 4.5-10V mic bias with comprehensive mic diagnostics
Same functionality with different pin-out to the compared device
NEW TAC5111 PREVIEW Low-power, mono audio codec with 100-dB dynamic range ADC and 106-dB dynamic range DAC Catalog version without AEC-Q100 qualification

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TAC5111-Q1 Low-power mono audio codec with 100 dB dynamic range ADC and 106 dB dynamic range DAC datasheet PDF | HTML 21 Dec 2023
Application note Clocking Configuration of Device and Flexible Clocking For TAx5x1x Family PDF | HTML 08 Nov 2023
Application note Clock Error Configuration, Detection, and Modes Supported in TAx5x1x Family PDF | HTML 07 Nov 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TAC5112EVM-K — TAC5112 stereo codec evaluation module

The TAC5112 evaluation module (EVM) allows the user to test the capabilities of the TAC5112, a two-channel low-power stereo codec, which is intended for applications in land mobile radio, IP telephone or professional audio applications. The EVM is paired with the AC-MB, a flexible motherboard (...)
User guide: PDF | HTML
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
WQFN (RTV) 32 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos