Product details

Number of ADC channels 2 Number of DAC channels 2 Digital audio interface I2S, L, TDM Analog inputs 2 Analog outputs 2 Sampling rate (max) (kHz) 192 Rating Catalog Features Low power, Mic bias, Phase-locked loop (PLL), Single supply, Stereo headphone amplifier ADC SNR (typ) (dB) 100 DAC SNR (typ) (dB) 106 Operating temperature range (°C) -40 to 125
Number of ADC channels 2 Number of DAC channels 2 Digital audio interface I2S, L, TDM Analog inputs 2 Analog outputs 2 Sampling rate (max) (kHz) 192 Rating Catalog Features Low power, Mic bias, Phase-locked loop (PLL), Single supply, Stereo headphone amplifier ADC SNR (typ) (dB) 100 DAC SNR (typ) (dB) 106 Operating temperature range (°C) -40 to 125
VQFN (RGE) 24 16 mm² 4 x 4
  • ADC Channel
    • Performance:
      • Line differential input dynamic range: 100 dB
      • Mic differential input dynamic range: 100 dB
      • THD+N: –95 dB
    • Input voltage:
      • Differential, 2-VRMS full-scale inputs
      • Single-ended, 1-VRMS full-scale inputs
    • Configurable Digital HPF:
      • 1 Hz(48KSPS Sample Rate)
      • 12 Hz(48KSPS Sample Rate)
    • Sample rate (fS) = 8 kHz to 192 kHz
    • Low noise microphone bias
    • DAC Channel
      • DAC performance:
        • DAC to Line Out Dynamic Range: 106 dB
        • DAC to HP Out Dynamic Range: 106 dB
        • THD+N: –80 dB
      • Head Phone/Line Out output voltage:
        • Differential, 2-VRMS full-scale
        • Pseudo-differential, 1-VRMS full-scale
        • Single-ended, 1-VRMS full-scale
      • DAC sample Rates (fs) = 8KHz to 192KHz
    • Common Features
      • Pin Control
      • Audio Serial Interface
        • Format: TDM, LJ or I2S
        • Configurable TDM Slot
        • Bus Controller and Target Modes
        • Word Length: Selectable 16, 24 or 32 Bits
      • Linear Phase Filter
      • Auto Clock Detection and Configuration
      • Low Power Modes
      • Interrupt output
      • Single Supply Operation AVDD: 1.8V or 3.3V
      • I/O Supply Operation: 1.2V or 1.8V or 3.3V
      • Temperature grade 1: –40°C ≤ TA ≤ +125°C
  • ADC Channel
    • Performance:
      • Line differential input dynamic range: 100 dB
      • Mic differential input dynamic range: 100 dB
      • THD+N: –95 dB
    • Input voltage:
      • Differential, 2-VRMS full-scale inputs
      • Single-ended, 1-VRMS full-scale inputs
    • Configurable Digital HPF:
      • 1 Hz(48KSPS Sample Rate)
      • 12 Hz(48KSPS Sample Rate)
    • Sample rate (fS) = 8 kHz to 192 kHz
    • Low noise microphone bias
    • DAC Channel
      • DAC performance:
        • DAC to Line Out Dynamic Range: 106 dB
        • DAC to HP Out Dynamic Range: 106 dB
        • THD+N: –80 dB
      • Head Phone/Line Out output voltage:
        • Differential, 2-VRMS full-scale
        • Pseudo-differential, 1-VRMS full-scale
        • Single-ended, 1-VRMS full-scale
      • DAC sample Rates (fs) = 8KHz to 192KHz
    • Common Features
      • Pin Control
      • Audio Serial Interface
        • Format: TDM, LJ or I2S
        • Configurable TDM Slot
        • Bus Controller and Target Modes
        • Word Length: Selectable 16, 24 or 32 Bits
      • Linear Phase Filter
      • Auto Clock Detection and Configuration
      • Low Power Modes
      • Interrupt output
      • Single Supply Operation AVDD: 1.8V or 3.3V
      • I/O Supply Operation: 1.2V or 1.8V or 3.3V
      • Temperature grade 1: –40°C ≤ TA ≤ +125°C

The TAC5142 is a Stereo Codec with 2VRMS differential Input, 100dB ADC and 2VRMS 106dB Stereo DAC. The TAC5142 supports both differential and Single Ended input and output. Device supports both Microphone and Line In input on ADC Channel. DAC Output can be configured for either Line Out or Head Phone Load. The device integrates a phase-locked loop (PLL), a DC removal high-pass filter (HPF) and supports sample rates up to 192kHz. TAC5142 can drive upto 62 mW into a Headphone Load. The TAC5142 supports time-division multiplexing (TDM), left-justified (LJ), or I2S audio formats in controller and target mode, and is pin controlled. These integrated high-performance features, pin control along with a single supply operation, make TAC5142 an excellent choice for space-constrained audio applications.

The TAC5142 is a Stereo Codec with 2VRMS differential Input, 100dB ADC and 2VRMS 106dB Stereo DAC. The TAC5142 supports both differential and Single Ended input and output. Device supports both Microphone and Line In input on ADC Channel. DAC Output can be configured for either Line Out or Head Phone Load. The device integrates a phase-locked loop (PLL), a DC removal high-pass filter (HPF) and supports sample rates up to 192kHz. TAC5142 can drive upto 62 mW into a Headphone Load. The TAC5142 supports time-division multiplexing (TDM), left-justified (LJ), or I2S audio formats in controller and target mode, and is pin controlled. These integrated high-performance features, pin control along with a single supply operation, make TAC5142 an excellent choice for space-constrained audio applications.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
NEW TAC5242 PREVIEW Hardware-control stereo audio codec with 118-dB dynamic range ADC, 120-dB dynamic range DAC Higher performance version
Pin-for-pin with same functionality to the compared device
NEW TAC5112 PREVIEW Low-power stereo audio codec with 100-dB dynamic range ADC and 106-dB dynamic range DAC Software-controlled version

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TAC5142 Low-power pin controlled stereo audio codec with 100 dB dynamic range ADC and 106 dB dynamic range DAC datasheet PDF | HTML 12 Jan 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TAC5142EVM-K — TAC5142 evaluation module

The TAC5142 evaluation module (EVM) allows the user to test the capabilities of the TAC5142, a hardware-control two-channel high-performance stereo codec, which is intended for applications in land mobile radio, IP telephone or professional audio applications. The evaluation module is paired with (...)
User guide: PDF | HTML
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
VQFN (RGE) 24 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos