Product details

Number of ADC channels 1 Number of DAC channels 1 Digital audio interface I2S, L, TDM Analog inputs 1 Analog outputs 1 Sampling rate (max) (kHz) 768 Rating Catalog Features Digital mic support, Headset detect, High Dynamic Range, High-performance, Low latency, Low power, Matrix mixing, Mic bias, Mono headphone amplifier, Phase-locked loop (PLL), PowerTune, Single supply, Thermal Foldback ADC SNR (typ) (dB) 118 DAC SNR (typ) (dB) 119 Operating temperature range (°C) -40 to 125
Number of ADC channels 1 Number of DAC channels 1 Digital audio interface I2S, L, TDM Analog inputs 1 Analog outputs 1 Sampling rate (max) (kHz) 768 Rating Catalog Features Digital mic support, Headset detect, High Dynamic Range, High-performance, Low latency, Low power, Matrix mixing, Mic bias, Mono headphone amplifier, Phase-locked loop (PLL), PowerTune, Single supply, Thermal Foldback ADC SNR (typ) (dB) 118 DAC SNR (typ) (dB) 119 Operating temperature range (°C) -40 to 125
VQFN (RGE) 24 16 mm² 4 x 4
  • ADC channel
    • Mono high performance ADC
    • Performance:
      • Line differential input dynamic range: 118 dB
      • Mic differential input dynamic range: 118 dB
      • THD+N: –95 dB
    • Input voltage:
      • Differential, 2-VRMS full-scale inputs
      • Single-ended, 1-VRMS full-scale inputs
    • Input mix / mux options
    • Sample rate (fS) = 8 kHz to 768 kHz
    • Programmable microphone bias (Up to 3V)
  • DAC channel
    • Mono high performance DAC
    • DAC performance:
      • DAC to line out dynamic range: 119 dB
      • DAC to HP out dynamic range: 115 dB
      • THD+N: –95 dB
    • Head phone / line Out output voltage:
      • Differential, 2-VRMS full-scale
      • Single-ended, 1-VRMS full-scale
    • DAC sample Rates (fs) = 8 KHz to 768 KHz
  • Common features
    • Up to 4 record channels
      • 1 Channel analog + 3 channel digital
      • 4 Channel digital
    • Analog input to output by-pass
    • Voice activity detection
    • Battery protection
    • Signal distortion limiter
    • Thermal foldback
    • Low latency filter selection
    • Programmable HPF and biquad filters
    • I2C & SPI control interface
    • Audio serial interface
      • Format: TDM, I2S or left justified
      • Word length: 16,20,24 or 32 bits
    • Programmable PLL for flexible clocking
    • Low power modes
      • TBD mW for playback
      • TBD mW for record
    • Single supply operation: 1.8 V or 3.3 V
    • I/O supply operation: 1.2 V or 1.8 V or 3.3 V
    • Temperature grade 1: –40°C ≤ TA ≤ +125°C
  • ADC channel
    • Mono high performance ADC
    • Performance:
      • Line differential input dynamic range: 118 dB
      • Mic differential input dynamic range: 118 dB
      • THD+N: –95 dB
    • Input voltage:
      • Differential, 2-VRMS full-scale inputs
      • Single-ended, 1-VRMS full-scale inputs
    • Input mix / mux options
    • Sample rate (fS) = 8 kHz to 768 kHz
    • Programmable microphone bias (Up to 3V)
  • DAC channel
    • Mono high performance DAC
    • DAC performance:
      • DAC to line out dynamic range: 119 dB
      • DAC to HP out dynamic range: 115 dB
      • THD+N: –95 dB
    • Head phone / line Out output voltage:
      • Differential, 2-VRMS full-scale
      • Single-ended, 1-VRMS full-scale
    • DAC sample Rates (fs) = 8 KHz to 768 KHz
  • Common features
    • Up to 4 record channels
      • 1 Channel analog + 3 channel digital
      • 4 Channel digital
    • Analog input to output by-pass
    • Voice activity detection
    • Battery protection
    • Signal distortion limiter
    • Thermal foldback
    • Low latency filter selection
    • Programmable HPF and biquad filters
    • I2C & SPI control interface
    • Audio serial interface
      • Format: TDM, I2S or left justified
      • Word length: 16,20,24 or 32 bits
    • Programmable PLL for flexible clocking
    • Low power modes
      • TBD mW for playback
      • TBD mW for record
    • Single supply operation: 1.8 V or 3.3 V
    • I/O supply operation: 1.2 V or 1.8 V or 3.3 V
    • Temperature grade 1: –40°C ≤ TA ≤ +125°C

The TAC5211 is a high performance Mono Codec with 2 VRMS differential Input, 118 dB Mono ADC and 2 VRMS Mono DAC. The TAC5211 supports both differential and Single-ended input and output. The device supports both Microphone and Line In input on the ADC Channel. DAC Output can be configured for either Line Out or Head Phone Load. TAC5211 can drive up to 62.5 mW into a Headphone Load. The TAC5211 integrates programable channel gain, digital volume control, a low-jitter phase-locked loop (PLL), a programmable high-pass filter (HPF), programmable EQ and biquad filters, low-latency filter modes, and allows for sample rates up to 768 kHz. The TAC5211 supports time-division multiplexing (TDM), I2S, or left-justified (LJ) audio formats, and can be controlled with I2C or SPI. These integrated high-performance features, along with a single supply operation, makes TAC5211 an excellent choice for space-constrained audio applications.

The TAC5211 is a high performance Mono Codec with 2 VRMS differential Input, 118 dB Mono ADC and 2 VRMS Mono DAC. The TAC5211 supports both differential and Single-ended input and output. The device supports both Microphone and Line In input on the ADC Channel. DAC Output can be configured for either Line Out or Head Phone Load. TAC5211 can drive up to 62.5 mW into a Headphone Load. The TAC5211 integrates programable channel gain, digital volume control, a low-jitter phase-locked loop (PLL), a programmable high-pass filter (HPF), programmable EQ and biquad filters, low-latency filter modes, and allows for sample rates up to 768 kHz. The TAC5211 supports time-division multiplexing (TDM), I2S, or left-justified (LJ) audio formats, and can be controlled with I2C or SPI. These integrated high-performance features, along with a single supply operation, makes TAC5211 an excellent choice for space-constrained audio applications.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
NEW TAC5212 PREVIEW High-performance stereo audio codec with 118-dB dynamic range ADC and 119-dB dynamic range DAC Stereo-channel version

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TAC5212EVM-K — TAC5212 evaluation module

The TAC5212EVM-K evaluation module (EVM) allows you to test the capabilities of our TAC5212, a two-channel high-performance stereo codec, which is intended for applications in land mobile radio, internet protocol telephone or professional audio applications. The evaluation module is paired with (...)
User guide: PDF | HTML
Application software & framework

PUREPATHCONSOLE — PurePath™ Console graphical development suite for audio system design and development

PurePath™ Console is a highly integrated and easy-to-use audio development suite designed specifically to simplify the evaluation, configuration and debug process associated with the development of audio products. Watch how easy it is to use the PurePath™ Console 3 software.
PurePath Console’s (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
VQFN (RGE) 24 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos