TAS2552 4W Class-D Audio Power Amplifier with Speaker I-V Sense and Integrated Class-G Boost Converter | TI.com

TAS2552 (ACTIVE) 4W Class-D Audio Power Amplifier with Speaker I-V Sense and Integrated Class-G Boost Converter

 

Description

The TAS2552 is a high efficiency Class-D audio power amplifier with advanced battery current management and an integrated Class-G boost converter. The device constantly measures the current and voltage across the load and provides a digital stream of this information.

The Class-G boost converter generates the Class-D amplifier supply rail. During low Class-D output power, the boost improves efficiency by deactivating and connecting VBAT directly to the Class-D amplifier supply. When high power audio is required, the boost quickly activates to provide significantly louder audio than a stand-alone amplifier connected directly to the battery.

The AGC automatically adjusts Class-D gain to reduce battery current at end-of-charge voltages, preventing output clipping, distortion and early system shutdown. The fixed gain is adjustable via I2C. The gain range is –7 dB to +24 dB in 1 dB steps.

In addition to a differential mono analog input, the TAS2552 has built-in a 16-bit D/A converter used with a digital input. Moving the D/A converter from the digital host processor into the integrated amplifier process provides better dynamic performance at lower system cost. Additionally, since the PCB routing is digital rather than analog, sensitivity to external perturbations such as GSM frame-rate noise is decreased at the system level.

Features

  • Analog or Digital Input Mono Boosted Class-D
    Amplifier
  • 4.0 W into 8 Ω Load from 4.2 V Supply (1%
    THD+N)
  • Efficiency of 85% at Rated Power
  • I2S, Left-Justified, Right-Justified, DSP, PDM, and
    TDM Input and Output Interface
  • Input Sample Rates from 8 kHz to 192 kHz
  • High Efficiency Class-G Boost Converter
    • Automatically Adjusts Class-D Supply
  • Built-In Speaker Sense
    • Measures Speaker Current and Voltage
    • Measures VBAT and VBOOST Voltages
  • Built-In Automatic Gain Control (AGC)
    • Limits Battery Current Consumption
  • Adjustable Class-D Switching Edge-Rate Control
  • Power Supplies
    • Boost Input: 3.0 V to 5.5 V
    • Analog: 1.65 V to 1.95 V
    • Digital I/O: 1.5 V to 3.6 V
  • Thermal and Short-Circuit Protection
  • I2C Interface for Register Control
  • Stereo Configuration Using Two TAS2552s
    • I2C Address Select Terminal (ADDR)
  • 2.855 mm × 2.575 mm, 0.4 mm Pitch 30-Ball
    WCSP

Parametrics

Compare all products in Speaker amps Email Download to Excel
Part number Order Audio input type Architecture Speaker channels (Max) Power stage supply (Min) (V) Power stage supply (Max) (V) Output power (W) Load (Min) (ohms) SNR (dB) THD + N @ 1 kHz (%) Iq (Typ) (mA) Control interface Closed/open loop Analog supply (Min) (V) Analog supply (Max) (V) Sampling rate (Max) (kHz) PSRR (dB) Operating temperature range (C) Rating
TAS2552 Order now Analog Input
Digital Input    
Class-D Boosted
Smart Amp    
Mono     2.7     5.5     4     6     94     0.1     6.54     I2C     Closed     2.7     5.5     192     75     -40 to 85     Catalog    
TAS2553 Order now Analog Input
Digital Input    
Class-D Boosted     Mono     2.7     5.5     2.8     6     94     0.9     7.1     I2C     Closed     2.7     5.5     192     75     -40 to 85     Catalog    
TAS2555 Samples not available Digital Input     Class-D Boosted
Smart Amp    
Mono     2.7     5.5     5.7     4     111     0.02     3     I2C
SPI    
Closed     2.95     5.5     96     110     -40 to 85     Catalog    
TAS2557 Order now Digital Input     Class-D Boosted
Smart Amp    
Mono     2.7     5.5     5.7     4     111     0.0035     3.9     I2C
SPI    
Closed     2.9     5.5     96     110     -40 to 85     Catalog    
TAS2559 Order now Digital Input     Class-D Boosted
Smart Amp    
Mono     2.7     5.5     5.7     4     111     0.0035     3.9     I2C
SPI    
Closed