Product details

Audio input type PWM Speaker channels (max) Stereo Rating Catalog Power stage supply (max) (V) 30.5 Power stage supply (min) (V) 0 Load (min) (Ω) 6 Output power (W) 50 SNR (dB) 96 THD + N at 1 kHz (%) 0.03 Control interface Hardware Analog supply (min) (V) 16 Analog supply voltage (max) (V) 30.5 Operating temperature range (°C) 0 to 70
Audio input type PWM Speaker channels (max) Stereo Rating Catalog Power stage supply (max) (V) 30.5 Power stage supply (min) (V) 0 Load (min) (Ω) 6 Output power (W) 50 SNR (dB) 96 THD + N at 1 kHz (%) 0.03 Control interface Hardware Analog supply (min) (V) 16 Analog supply voltage (max) (V) 30.5 Operating temperature range (°C) 0 to 70
HTSSOP (DCA) 56 113.4 mm² 14 x 8.1 HTSSOP (DFD) 56 113.4 mm² 14 x 8.1
  • 50 W per Channel (BTL) Into 6 Ω (Stereo)
  • 95 dB Dynamic Range With TAS5026
  • Less Than 0.1% THD+N (1 W RMS Into 6 Ω)
  • Less Than 0.2% THD+N (50 W RMS into 6 Ω)
  • Power Efficiency Typically 90% Into 6-Ω Load
  • Self-Protecting Design (Undervoltage, Overtemperature and Short Conditions) With Error Reporting
  • Internal Gate Drive Supply Voltage Regulator
  • EMI Compliant When Used With Recommended System Design
  • APPLICATIONS
    • DVD Receiver
    • Home Theatre
    • Mini/Micro Component Systems
    • Internet Music Appliance

PurePath Digital and PowerPAD are trademarks of Texas Instruments.
Other trademarks are the property of their respective owners.

  • 50 W per Channel (BTL) Into 6 Ω (Stereo)
  • 95 dB Dynamic Range With TAS5026
  • Less Than 0.1% THD+N (1 W RMS Into 6 Ω)
  • Less Than 0.2% THD+N (50 W RMS into 6 Ω)
  • Power Efficiency Typically 90% Into 6-Ω Load
  • Self-Protecting Design (Undervoltage, Overtemperature and Short Conditions) With Error Reporting
  • Internal Gate Drive Supply Voltage Regulator
  • EMI Compliant When Used With Recommended System Design
  • APPLICATIONS
    • DVD Receiver
    • Home Theatre
    • Mini/Micro Component Systems
    • Internet Music Appliance

PurePath Digital and PowerPAD are trademarks of Texas Instruments.
Other trademarks are the property of their respective owners.

The TAS5112A is a high-performance, integrated stereo digital amplifier power stage designed to drive 6-Ω speakers at up to 50 W per channel. The device incorporates TI’s PurePath Digital™ technology and is used in conjunction with a digital audio PWM processor (TAS50XX) and a simple passive demodulation filter to deliver high-quality, high-efficiency, true-digital audio amplification.

The efficiency of this digital amplifier is typically 90%, reducing the size of both the power supplies and heat sinks needed. Overcurrent protection, overtemperature protection, and undervoltage protection are built into the TAS5112A, safeguarding the device and speakers against fault conditions that could damage the system.

The TAS5112A is a high-performance, integrated stereo digital amplifier power stage designed to drive 6-Ω speakers at up to 50 W per channel. The device incorporates TI’s PurePath Digital™ technology and is used in conjunction with a digital audio PWM processor (TAS50XX) and a simple passive demodulation filter to deliver high-quality, high-efficiency, true-digital audio amplification.

The efficiency of this digital amplifier is typically 90%, reducing the size of both the power supplies and heat sinks needed. Overcurrent protection, overtemperature protection, and undervoltage protection are built into the TAS5112A, safeguarding the device and speakers against fault conditions that could damage the system.

Download

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TAS5612LA ACTIVE 125-W stereo, 250-W mono, 12- to 34-V supply, PWM input class-D audio amplifier This product is a higher power (125-W) stereo digital-input power stage
TPA3244 ACTIVE 60-W stereo, 120-W mono, 12- to 31.5-V supply, analog input Class-D audio amplifier, pad-down This product is a higher power 60-W stereo analog-input class-D amplifier

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TAS5112A: Digital Amplifier Power Stage datasheet (Rev. B) 20 Jun 2008

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos