TAS5612A 125 W Stereo/250W Mono PurePath™ HD Digital-Input Power Stage | TI.com

TAS5612A (ACTIVE) 125 W Stereo/250W Mono PurePath™ HD Digital-Input Power Stage

 

Next Generation High Performance, High Resolution Class-D Amplifiers (Analog-In) Available

True Ultra-HD sound quality with a low THD+N <0.005% and a bandwidth of up to 100kHz

For output levels up to 115W Stereo / 230W Mono: TPA3245

For output levels up to 175W Stereo / 350W Mono: TPA3251

Description

The TAS5612A is a high performance digital input Class D amplifier with integrated closed loop feedback technology (known as PurePath™ HD) with the ability to drive up to 125W Achievable output power levels are dependent on the thermal configuration of the target application. A high performance thermal interface material between the package exposed heatslug and the heat sink should be used to achieve high output power levels. Stereo into 4 to 8 Ω Speakers from a single 32.5V supply.

PurePath™ HD technology enables traditional AB-Amplifier performance (<0.03% THD) levels while providing the power efficiency of traditional class D amplifiers.

Unlike traditional Class D amplifiers, the distortion curve only increases once the output levels move into clipping.

PurePath™ HD technology enables lower idle losses making the device even more efficient.

Features

  • PurePath™ HD Enabled Integrated Feedback Provides:
    • Signal Bandwidth up to 80kHz for High Frequency Content From HD Sources
    • Ultralow 0.03% THD at 1W into 4Ω
    • Ultralow 0.01% THD at 1W into 8Ω
    • Flat THD at all Frequencies for Natural Sound
    • 80dB PSRR (BTL, No Input Signal)
    • >100dB (A weighted) SNR
    • Click and Pop Free Startup
  • Pin compatible with TAS5631, TAS5616 and TAS5614
  • Multiple Configurations Possible on the Same PCB With Stuffing Options:
    • Mono Parallel Bridge Tied Load (PBTL)
    • Stereo Bridge Tied Load (BTL)
    • 2.1 Single Ended Stereo Pair and Bridge Tied Load Subwoofer
  • Total Output Power at 10%THD+N
    • 250W in Mono PBTL Configuration
    • 125W per Channel in Stereo BTL Configuration
  • Total Output Power in BTL configuration at 1%THD+N
    • 130W Stereo into 3Ω
    • 105W Stereo into 4Ω
    • 70W Stereo into 6Ω
    • 55W Stereo into 8Ω
  • >90% Efficient Power Stage With 60-mΩ Output MOSFETs
  • Self-Protection Design (Including Undervoltage, Overtemperature, Clipping,
    and Short-Circuit Protection) With Error Reporting
  • EMI Compliant When Used With Recommended System Design
  • Thermally Enhanced Package:
    • PHD (64-Pin QFP)
  • APPLICATIONS
    • Home Theater Systems
    • AV Receivers
    • DVD/Blu-ray™ Disc Receivers
    • Mini Combo Systems
    • Active Speakers and Subwoofers

All other trademarks are the property of their respective owners

Parametrics

Compare all products in Speaker amps Email Download to Excel
Part number Order Audio input type Architecture Speaker channels (Max) Power stage supply (Min) (V) Power stage supply (Max) (V) Output power (W) Load (Min) (ohms) SNR (dB) THD + N @ 1 kHz (%) Iq (Typ) (mA) Control interface Closed/open loop Analog supply (Min) (V) Analog supply (Max) (V) Power to parallel bridge tied load (Max) (W) PSRR (dB) Operating temperature range (C) Rating
TAS5612A Order now PWM     Class-D     4     16     34.1     125     4     103     0.03     21.5     Hardware     Closed     10.8     13.2     250     80     0 to 70     Catalog