TAS5615 Analog input 160W Stereo (300W total) class D amplifier with integrated feedback | TI.com

TAS5615 (NRND) Analog input 160W Stereo (300W total) class D amplifier with integrated feedback

 

Not Recommended for New Designs (NRND)

Replaced By TPA3251 – The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent. The TPA3251 delivers a better performance with a lower THD+N (<0.005% @1W into 4Ω) and a signal bandwidth of up to 100kHz for true Ultra-HD / High Resolution sound while supporting output levels up to 175W Stereo / 350W Mono.
TPA3255 – The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent. For applications with higher power requirements, the TPA3255 delivers the same performance as the TPA3251 for output levels up to 315W Stereo /600W Mono.

TI does not recommend using this part in a new design. This product continues to be in production to support existing customers.

Description

The TAS5615 is a high-performance analog input class-D amplifier with integrated closed-loop feedback technology (known as PurePath™ HD technology). It has the ability to drive up to 160 W(1) stereo into 8- speakers from a single 50-V supply.

PurePath HD technology enables traditional AB-amplifier performance (<0.03% THD) levels while providing the power efficiency of traditional class-D amplifiers.

Ultralow 0.03% THD+N is flat across all frequencies, ensuring that the amplifier does not add uneven distortion characteristics, and helps maintain a natural sound.

The efficiency of this class-D amplifier is greater than 90%. Undervoltage protection, overtemperature, clipping, short-circuit and overcurrent protection are all integrated, safeguarding the device and speakers against fault conditions that could damage the system.

Features

  • Active Enabled Integrated Feedback Provides: (PurePath™ HD Technology)
    • Signal Bandwidth up to 80 kHz for High-Frequency Content From
      High-Definition Sources
    • Ultralow 0.03% THD at 1 W into 8
    • 0.03% THD Across All Frequencies for Natural Sound at 1 W
    • 80-dB PSRR (BTL, No Input Signal)
    • >100-dB (A weighted) SNR
    • Click- and Pop-Free Start-Up
    • Minimal External Components Compared to Discrete Solutions
  • Multiple Configurations Possible on the Same PCB:
    • Mono Parallel Bridge-Tied Load (PBTL)
    • 2.1 Single-Ended (SE) Stereo Pair and Bridge-Tied Load (BTL) Subwoofer
    • Quad Single-Ended (SE) Outputs
  • Total Output Power at 10% THD+N
    • 300 W in Mono PBTL Configuration
    • 160 W per Channel in Stereo BTL
    • 80 W per Channel in Quad Single-Ended
  • High Efficiency Power Stage (> 90%) With 120 m Output MOSFETs
  • Two Thermally Enhanced Package Options:
    • PHD (64-Pin QFP)
    • DKD (44-Pin PSOP3)
  • Self-Protection Design (Including Undervoltage, Overtemperature, Clipping, and
    Short-Circuit Protection) With Error Reporting
  • EMI Compliant When Used With Recommended System Design
  • APPLICATIONS
    • Mini Combo System
    • AV Receivers
    • DVD Receivers
    • Active Speakers

(1) Achievable output power levels are dependent on the thermal configuration of the target application. A high performance thermal interface material between the package exposed heatslug and the heat sink should be used to achieve high output power levels
PurePath HD is a trademark of Texas Instruments.
All other trademarks are the property of their respective owners.