TAS5716 20-W Stereo Closed-loop I2S Audio Amplifier with Speaker EQ, DRC & 3D/Bass Boost | TI.com

TAS5716 (ACTIVE)

20-W Stereo Closed-loop I2S Audio Amplifier with Speaker EQ, DRC & 3D/Bass Boost

20-W Stereo Closed-loop I2S Audio Amplifier with Speaker EQ, DRC & 3D/Bass Boost - TAS5716
Datasheet
 

Next Generation 20-W Stereo, 16V Closed-Loop Digital Input Audio Class-D Amplifier:  TAS5760L

Next Generation 25-W Stereo, 26V Closed-Loop Digital Input Audio Class-D Amplifier:  TAS5760M

Description

The TAS5716 is a 20-W, efficient, digital audio power amplifier for driving stereo bridged-tied speakers. Two serial data inputs allow processing of up to four discrete audio channels and seamless integration to most digital audio processors and MPEG decoders, accepting a wide range of input data and clock rates. A fully programmable data path allows these channels to be routed to the internal speaker drivers or output via the subwoofer or headphone PWM outputs.

The TAS5716 is a slave-only device receiving all clocks from external sources. The TAS5716 operates at a 384-kHz switching rate for 32-, 48-, 96-, and 192-kHz data, and at a 352.8 kHz switching rate for 44.1-, 88.2-, and 176.4-kHz data. The 8× oversampling combined with the fourth-order noise shaper provides a flat noise floor and excellent dynamic range from 20 Hz to 20 kHz.

Features

  • Audio Input/Output
    • 20-W into an 8-Ω Load From an 18-V Supply
    • Two Serial Audio Inputs (Four Audio Channels)
    • Supports Multiple Output Configurations:
      • 2-Ch Bridged Outputs (20 W × 2)
      • 4-Ch Single-Ended Outputs (10 W × 4)
      • 2-Ch Single-Ended + 1-Ch Bridged (2.1) (10 W × 2 + 20 W)
  • Closed Loop Power Stage Architecture
    • Improved PSRR Reduces Power Supply Performance Requirements
    • Higher Damping Factor Provides for Tighter, More Accurate Sound With Improved Bass Response
    • Constant Output Power Over Variation in Supply
  • Wide PVCC Range From (10 V to 26 V)
    • No Separate Supply Required for Gate Drive
  • Supports 32-kHz—192-kHz Sample Rates (LJ/RJ/I2S)
  • Headphone PWM Outputs
  • Subwoofer PWM Outputs
  • AM Interference Avoidance Support
  • Audio/PWM Processing
    • Independent Channel Volume Controls With 24-dB to -100-dB Range—Soft Mute (50% Duty Cycle)
    • Programmable Dynamic Range Control
    • 16 Programmable Biquads for Speaker Equalization
    • Adaptive Biquad Coefficients for EQ and DRC Filters
    • Programmable Input and Output Mixers
    • Loudness Compensation for Subwoofer
    • Automatic Sample-Rate Detection and Coefficient Banking
    • 3D Support
    • Pseudo-Bass Support
  • General Features
    • Serial Control Interface Operational Without MCLK
    • Factory-Trimmed Internal Oscillator Avoids the Need for External Crystal
    • Surface Mount, 64-Terminal, 10-mm × 10-mm HTQFP Package
    • Thermal and Short-Circuit Protection

View more

Parametrics Compare all products in Speaker amps

 
Audio input type
Architecture
Speaker Channels (Max)
Power stage supply (Min) (V)
Power stage supply (Max) (V)
Output power (W)
Load (Min) (ohms)
SNR (dB)
THD + N @ 1 kHz (%)
Iq (Typ) (mA)
Control interface
Closed/open loop
Analog supply (Min) (V)
Analog supply (Max) (V)
Power to parallel bridge tied load (Max) (W)
Sampling Rate (Max) (kHz)
PSRR (dB)
Operating temperature range (C)
Rating
TAS5716 TAS5760L
Digital Input     Digital Input    
Class-D     Class-D    
4     Stereo    
10     4.5    
26     16.5    
20     21    
4     2    
99     100    
0.05     0.09    
33     27    
Hardware
Software    
Hardware
Software    
Open     Closed    
3     4.5    
3.6     16.5    
  43.2    
192     192    
60      
0 to 85     -25 to 85    
Catalog     Catalog