TAS6424M-Q1 45-W, 2.1-MHz Digital input 4-channel automotive class-D audio amplifier | TI.com

TAS6424M-Q1 (ACTIVE) 45-W, 2.1-MHz Digital input 4-channel automotive class-D audio amplifier

 

Description

The TAS6424M-Q1 device is a four-channel digital-input Class-D audio amplifier that implements a 2.1 MHz PWM switching frequency enabling a cost-optimized solution in a very small PCB size, full operation down to 4.5 V for start/stop events, and exceptional sound quality with up to 40 kHz audio bandwidth.

The output switching frequency can be set either above the AM band, which eliminates AM-band interferences and reduces output filtering and cost, or below the AM band to optimize efficiency.

The device has a built-in load diagnostic function for detecting and diagnosing misconnected outputs as well as detection of AC-coupled tweeters to help to reduce test time during the manufacturing process.

The TAS6424M-Q1 Class-D audio amplifier is designed for use in automotive head units and external amplifier modules. The device provides four channels at 27 W into 4 Ω at 10% THD+N and 45 W into 2 Ω at 10% THD+N from a 14.4 V supply.

For pin compatible one, two and four-channel devices see the TAS6421-Q1, TAS6422-Q1, TAS6424L-Q1 and TAS6424-Q1.

Features

  • AEC-Q100 Qualified for Automotive Applications
    • Device Temperature Grade 1:
      –40°C to +125°C TA
  • Advanced Load Diagnostics
    • DC Diagnostics run without Input Clocks
    • AC Diagnostic for Tweeter Detection with Impedance and Phase Response
  • Easily meet CISPR25-L5 EMC Specification
  • Audio Inputs
    • 4 Channel I2S or 4/8-Channel TDM Input
    • Input Sample Rates: 44.1 kHz, 48 kHz, 96 kHz
    • Input Formats: 16-bit to 32-bit I2S, and TDM
  • Audio Outputs
    • Four-Channel Bridge-Tied Load (BTL)
    • Two-Channel Parallel BTL (PBTL)
    • Up to 2.1 MHz Output Switching Frequency
    • 27 W, 10% THD Into 4 Ω at 14.4 V BTL
    • 45 W, 10% THD Into 2 Ω at 14.4 V BTL
    • 80 W, 10% THD Into 2 Ω at 18 V PBTL
  • Audio Performance Into 4 Ω at 14.4 V BTL
    • THD+N < 0.02% at 1 W
    • 42 µVRMS Output Noise
    • –90 dB Crosstalk
  • Load Diagnostics
    • Output Open and Shorted Load
    • Output-to-Battery or Ground Shorts
    • Line Output Detection Up to 6 kΩ
    • Host-Independent Operation
  • Protection
    • Output Current Limiting
    • Output Short Protection
    • 40 V Load Dump
    • Open Ground and Power Tolerant
    • DC Offset
    • Overtemperature
    • Undervoltage and Overvoltage
  • General Operation
    • 4.5 V to 18 V Supply voltage
    • I2C Control With 4 Address Options
    • Clip Detection and Thermal Warning

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Speaker amps Email Download to Excel
Part number Order Audio input type Architecture Speaker channels (Max) Power stage supply (Min) (V) Power stage supply (Max) (V) Output power (W) Load (Min) (ohms) THD + N @ 1 kHz (%) Iq (Typ) (mA) Control interface Closed/open loop Analog supply (Min) (V) Analog supply (Max) (V) Power to parallel bridge tied load (Max) (W) Sampling rate (Max) (kHz) PSRR (dB) Operating temperature range (C) Rating
TAS6424M-Q1 Order now Digital Input     Class-D     4     4.5     18     45     1     0.02     165     I2C     Closed     4.5     18     90     96     75     -40 to 125     Automotive    
TAS6421-Q1 Order now Digital Input     Class-D     Mono     4.5     26.4     75     2     0.02     47     I2C     Closed     4.5     26.4       96     75     -40 to 125     Automotive    
TAS6422-Q1 Samples not available Digital Input     Class-D     Stereo     4.5     26.4     75     2     0.03     120     I2C     Closed     4.5     26.4     150     96     75     -40 to 125     Automotive    
TAS6424-Q1 Order now Digital Input     Class-D     4     4.5     26.4     75     1     0.02     165     I2C     Closed     4.5     26.4     150     96     75     -40 to 125     Automotive    
TAS6424L-Q1 Order now Digital Input     Class-D     4     4.5     18     75     2     0.03     165