THS5651A 10-Bit, 125-MSPS Digital-to-Analog Converter (DAC) | TI.com

THS5651A (ACTIVE)

10-Bit, 125-MSPS Digital-to-Analog Converter (DAC)

10-Bit, 125-MSPS Digital-to-Analog Converter (DAC)  - THS5651A
Datasheet
 

Description

The THS5651A is a 10-bit resolution digital-to-analog converter (DAC) specifically optimized for digital data transmission in wired and wireless communication systems. The 10-bit DAC is a member of the CommsDAC series of high-speed, low-power CMOS digital-to-analog converters. The CommsDAC family consists of pin compatible 14-, 12-, 10-, and 8-bit DACs. All devices offer identical interface options, small outline package and pinout. The THS5651A offers superior ac and dc performance while supporting update rates up to 125 MSPS.

The THS5651A operates from an analog supply of 4.5 V to 5.5 V. Its inherent low power dissipation of 175 mW ensures that the device is well suited for portable and low-power applications. Lowering the full-scale current output reduces the power dissipation without significantly degrading performance. The device features a SLEEP mode, which reduces the standby power to approximately 25 mW, thereby optimizing the power consumption for system needs.

The THS5651A is manufactured in Texas Instruments advanced high-speed mixed-signal CMOS process. A current-source-array architecture combined with simultaneous switching shows excellent dynamic performance. On-chip edge-triggered input latches and a 1.2 V temperature compensated bandgap reference provide a complete monolithic DAC solution. The digital supply range of 3 V to 5.5 V supports 3 V and 5 V CMOS logic families. Minimum data input setup and hold times allow for easy interfacing with external logic. The THS5651A supports both a straight binary and twos complement input word format, enabling flexible interfacing with digital signal processors.

The THS5651A provides a nominal full-scale differential output current of 20 mA and > 300 k output impedance, supporting both single-ended and differential applications. The output current can be directly fed to the load (e.g., external resistor load or transformer), with no additional external output buffer required. An accurate on-chip reference and control amplifier allows the user to adjust this output current from 20 mA down to 2 mA, with no significant degradation of performance. This reduces power consumption and provides 20 dB gain range control capabilities. Alternatively, an external reference voltage and control amplifier may be applied in applications using a multiplying DAC. The output voltage compliance range is 1.25 V.

The THS5651A is available in both a 28-pin SOIC and TSSOP package. The device is characterized for operation over the industrial temperature range of –40°C to 85°C.

Features

  • Member of the Pin-Compatible CommsDAC™ Product Family
  • 125 MSPS Update Rate
  • 10-Bit Resolution
  • Superior Spurious Free Dynamic Range Performance (SFDR) to Nyquist at 40 MHz Output: 62 dBc
  • 1 ns Setup/Hold Time
  • Differential Scalable Current Outputs: 2 mA to 20 mA
  • On-Chip 1.2-V Reference
  • 3 V and 5 V CMOS-Compatible Digital Interface
  • Straight Binary or Twos Complement Input
  • Power Dissipation: 175 mW at 5 V, Sleep Mode: 25 mW at 5 V
  • Package: 28-Pin SOIC and TSSOP

CommsDAC is a trademark of Texas Instruments Incorporated.

View more

Parametrics Compare all products in High speed DACs (>10MSPS)

 
Sample / Update Rate (MSPS)
Features
Resolution (Bits)
DAC Channels
Interface
SFDR (dB)
Power Consumption (Typ) (mW)
Operating Temperature Range (C)
Package Group
Package Size: mm2:W x L (PKG)
Rating
Interpolation
Architecture
Output Type
Reference: Type
THS5651A THS5641A THS5661A THS5671A
125     100     125     125    
Low Power     Low Power     Low Power     Low Power    
10     8     12     14    
1     1     1     1    
Parallel CMOS     Parallel CMOS     Parallel CMOS     Parallel CMOS    
61     55     59     66    
175     100     175     175    
-40 to 85     -40 to 85     -40 to 85     -40 to 85    
SOIC | 28
TSSOP | 28    
SOIC | 28
TSSOP | 28    
SOIC | 28
TSSOP | 28    
SOIC | 28
TSSOP | 28    
28SOIC: 184 mm2: 10.3 x 17.9 (SOIC | 28)
28TSSOP: 62 mm2: 6.4 x 9.7 (TSSOP | 28)    
28SOIC: 184 mm2: 10.3 x 17.9 (SOIC | 28)
28TSSOP: 62 mm2: 6.4 x 9.7 (TSSOP | 28)    
28SOIC: 184 mm2: 10.3 x 17.9 (SOIC | 28)
28TSSOP: 62 mm2: 6.4 x 9.7 (TSSOP | 28)    
28SOIC: 184 mm2: 10.3 x 17.9 (SOIC | 28)
28TSSOP: 62 mm2: 6.4 x 9.7 (TSSOP | 28)    
Catalog     Catalog     Catalog     Catalog    
1x     1x     1x     1x    
Current Source     Current Source     Current Source     Current Source    
Current     Differential     Current     Current    
Ext
Int    
Ext     Ext
Int    
Ext