Product details

Rating Military Operating temperature range (°C) -55 to 125
Rating Military Operating temperature range (°C) -55 to 125
CDIP (J) 20 167.464 mm² 24.2 x 6.92
  • High-Performance Operation:
    • fmax (no feedback)
      TIBPAL16R' -5C Series . . . 125 MHz Min
      TIBPAL16R' - 7M Series . . . 100 MHz Min
    • fmax (internal feedback)
      TIBPAL16R' -5C Series . . . 125 MHz Min
      TIBPAL16R' -7M Series . . . 100 MHz Min
    • fmax (external feedback)
      TIBPAL16R' -5C Series . . . 117 MHz Min
      TIBPAL16R' - 7M Series . . . 74 MHz Min
    • Propagation Delay
      TIBPAL16L8-5C Series . . . 5 ns Max
      TIBPAL16L8-7M Series . . . 7 ns Max
      TIBPAL16R' -5C Series (CLK-to-Q) . . . 4 ns Max
      TIBPAL16R' -7M Series (CLK-to-Q) . . . 6.5 ns Max
  • Functionally Equivalent, but Faster than, Existing 20-Pin PLDs
  • Preload Capability on Output Registers Simplifies Testing
  • Power-Up Clear on Registered Devices (All Register Outputs are Set Low, but Voltage Levels at the Output Pins Go High)
  • Package Options Include Both Plastic and Ceramic Chip Carriers in Addition to Plastic and Ceramic DIPs
  • Security Fuse Prevents Duplication
  • DEVICE
    I
    INPUTS
    3-STATE
    O OUTPUTS
    REGISTERED
    Q OUTPUTS
    I/O
    PORT
    S
    'PAL16L8
    10
    2
    0
    6
    'PAL16R4
    8
    0
    4 (3-state buffers)
    4
    'PAL16R6
    8
    0
    6 (3-state buffers)
    2
    'PAL16R8
    8
    0
    8 (3-state buffers)
    0

    These devices are covered by U.S. Patent 4,410,987.
    IMPACT-X is a trademark of Texas Instruments Incorporated.
    PAL is a registered trademark of Advanced Micro Devices Inc.

  • High-Performance Operation:
    • fmax (no feedback)
      TIBPAL16R' -5C Series . . . 125 MHz Min
      TIBPAL16R' - 7M Series . . . 100 MHz Min
    • fmax (internal feedback)
      TIBPAL16R' -5C Series . . . 125 MHz Min
      TIBPAL16R' -7M Series . . . 100 MHz Min
    • fmax (external feedback)
      TIBPAL16R' -5C Series . . . 117 MHz Min
      TIBPAL16R' - 7M Series . . . 74 MHz Min
    • Propagation Delay
      TIBPAL16L8-5C Series . . . 5 ns Max
      TIBPAL16L8-7M Series . . . 7 ns Max
      TIBPAL16R' -5C Series (CLK-to-Q) . . . 4 ns Max
      TIBPAL16R' -7M Series (CLK-to-Q) . . . 6.5 ns Max
  • Functionally Equivalent, but Faster than, Existing 20-Pin PLDs
  • Preload Capability on Output Registers Simplifies Testing
  • Power-Up Clear on Registered Devices (All Register Outputs are Set Low, but Voltage Levels at the Output Pins Go High)
  • Package Options Include Both Plastic and Ceramic Chip Carriers in Addition to Plastic and Ceramic DIPs
  • Security Fuse Prevents Duplication
  • DEVICE
    I
    INPUTS
    3-STATE
    O OUTPUTS
    REGISTERED
    Q OUTPUTS
    I/O
    PORT
    S
    'PAL16L8
    10
    2
    0
    6
    'PAL16R4
    8
    0
    4 (3-state buffers)
    4
    'PAL16R6
    8
    0
    6 (3-state buffers)
    2
    'PAL16R8
    8
    0
    8 (3-state buffers)
    0

    These devices are covered by U.S. Patent 4,410,987.
    IMPACT-X is a trademark of Texas Instruments Incorporated.
    PAL is a registered trademark of Advanced Micro Devices Inc.

These programmable array logic devices feature high speed and functional equivalency when compared with currently available devices. These IMPACT-XTM circuits combine the latest Advanced Low-Power Schottky technology with proven titanium-tungsten fuses to provide reliable, high-performance substitutes for conventional TTL logic. Their easy programmability allows for quick design of custom functions and typically results in a more compact circuit board.

The TIBPAL16' C series is characterized from 0°C to 75°C. The TIBPAL16' M series is characterized for operation over the full military temperature range of -55°C to 125°C.

These programmable array logic devices feature high speed and functional equivalency when compared with currently available devices. These IMPACT-XTM circuits combine the latest Advanced Low-Power Schottky technology with proven titanium-tungsten fuses to provide reliable, high-performance substitutes for conventional TTL logic. Their easy programmability allows for quick design of custom functions and typically results in a more compact circuit board.

The TIBPAL16' C series is characterized from 0°C to 75°C. The TIBPAL16' M series is characterized for operation over the full military temperature range of -55°C to 125°C.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet High-Performance Impact-X Programmable Array Logic Circuits datasheet (Rev. D) 01 Sep 1992

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location