Product details

Resolution (bps) 8 Number of DAC channels 1 Interface type Parallel CMOS Sample/update rate (Msps) 30 Features Low Power Rating Catalog Interpolation 1x Power consumption (typ) (mW) 80 Architecture I-Steering Operating temperature range (°C) 0 to 70 Reference type Ext
Resolution (bps) 8 Number of DAC channels 1 Interface type Parallel CMOS Sample/update rate (Msps) 30 Features Low Power Rating Catalog Interpolation 1x Power consumption (typ) (mW) 80 Architecture I-Steering Operating temperature range (°C) 0 to 70 Reference type Ext
SOIC (DW) 20 131.84 mm² 12.8 x 10.3
  • 8-Bit Resolution
  • ±0.2% Linearity
  • Maximum Conversion Rate
           30 MHz Typ
           20 MHz Min
  • Analog Output Voltage Range
        VDD to VDD –1 V
  • TTL Digital Input Voltage
  • 5-V Single Power-Supply Operation
  • Low Power Consumption . . . 80 mW Typ
  • Interchangeable With Fujitsu MB40778

LinEPIC is a trademark of Texas Instruments Incorporated.

  • 8-Bit Resolution
  • ±0.2% Linearity
  • Maximum Conversion Rate
           30 MHz Typ
           20 MHz Min
  • Analog Output Voltage Range
        VDD to VDD –1 V
  • TTL Digital Input Voltage
  • 5-V Single Power-Supply Operation
  • Low Power Consumption . . . 80 mW Typ
  • Interchangeable With Fujitsu MB40778

LinEPIC is a trademark of Texas Instruments Incorporated.

The TLC5602x devices are low-power, ultra-high-speed video, digital-to-analog converters that use the LinEPIC™ 1-um CMOS process. The TLC5602x converts digital signals to analog signals at a sampling rate of dc to 20 MHz. Because of high-speed operation, the TLC5602x devices are suitable for digital video applications such as digital television, video processing with a computer, and radar-signal processing.

The TLC5602C is characterized for operation from 0°C to 70°C. The TLC5602M is characterized over the full military temperature range of –55°C to 125°C.

The TLC5602x devices are low-power, ultra-high-speed video, digital-to-analog converters that use the LinEPIC™ 1-um CMOS process. The TLC5602x converts digital signals to analog signals at a sampling rate of dc to 20 MHz. Because of high-speed operation, the TLC5602x devices are suitable for digital video applications such as digital television, video processing with a computer, and radar-signal processing.

The TLC5602C is characterized for operation from 0°C to 70°C. The TLC5602M is characterized over the full military temperature range of –55°C to 125°C.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Video 8-Bit Digital-to-Analog Converters datasheet (Rev. D) 29 Jan 2002

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos