TMS320C25 is not recommended for new designs
This product continues to be available for existing customers. New designs should consider an alternate product.
open-in-new Compare alternates
Similar functionality to the compared device
TMS320C6748 ACTIVE Low power C674x floating-point DSP- 456MHz, SATA This product is a newer generation of DSPs with higher performance & improved connectivity options.

Product details

DSP (max) (MHz) 40 Rating Catalog Operating temperature range (°C) -40 to 85
DSP (max) (MHz) 40 Rating Catalog Operating temperature range (°C) -40 to 85
CPGA (GB) 68 594.3844 mm² 24.38 x 24.38 PLCC (FN) 68 632.5225 mm² 25.15 x 25.15
  • 80-ns Instruction Cycle Time
  • 544 Words of On-Chip Data RAM
  • 4K Words of On-Chip Secure Program EPROM (TMS320E25)
  • 4K Words of On-Chip Program ROM (TMS320C25)
  • 128K Words of Data/Program Space
  • 32-Bit ALU/Accumulator
  • 16 × 16-Bit Multiplier With a 32-Bit Product
  • Block Moves for Data/Program Management
  • Repeat Instructions for Efficient Use of Program Space
  • Serial Port for Direct Codec Interface
  • Synchronization Input for Synchronous Multiprocessor Configurations
  • Wait States for Communication to Slow Off-Chip Memories/Peripherals
  • On-Chip Timer for Control Operations
  • Single 5-V Supply
  • Packaging: 68-Pin PGA, PLCC, and CER-QUAD
  • 68-to-28 Pin Conversion Adapter Socket for EPROM Programming
  • Commercial and Military Versions Available
  • NMOS Technology:
    TMS32020 . . . 200-ns cycle time
  • CMOS Technology:
    TMS320C25 . . . 100-ns cycle time
    TMS320E25 . . . 100-ns cycle time
    TMS320C25-50 . . . 80-ns cycle time

  • 80-ns Instruction Cycle Time
  • 544 Words of On-Chip Data RAM
  • 4K Words of On-Chip Secure Program EPROM (TMS320E25)
  • 4K Words of On-Chip Program ROM (TMS320C25)
  • 128K Words of Data/Program Space
  • 32-Bit ALU/Accumulator
  • 16 × 16-Bit Multiplier With a 32-Bit Product
  • Block Moves for Data/Program Management
  • Repeat Instructions for Efficient Use of Program Space
  • Serial Port for Direct Codec Interface
  • Synchronization Input for Synchronous Multiprocessor Configurations
  • Wait States for Communication to Slow Off-Chip Memories/Peripherals
  • On-Chip Timer for Control Operations
  • Single 5-V Supply
  • Packaging: 68-Pin PGA, PLCC, and CER-QUAD
  • 68-to-28 Pin Conversion Adapter Socket for EPROM Programming
  • Commercial and Military Versions Available
  • NMOS Technology:
    TMS32020 . . . 200-ns cycle time
  • CMOS Technology:
    TMS320C25 . . . 100-ns cycle time
    TMS320E25 . . . 100-ns cycle time
    TMS320C25-50 . . . 80-ns cycle time

This data sheet provides complete design documentation for the second-generation devices of the TMS320 family. This facilitates the selection of the devices best suited for user applications by providing all specifications and special features for each TMS320 member. This data sheet is divided into four major sections: architecture, electrical specifications (NMOS and CMOS), timing diagrams, and mechanical data. In each of these sections, generic information is presented first, followed by specific device information. An index is provided for quick reference to specific information about a device.

The TMS320 family of 16/32-bit single-chip digital signal processors combines the flexibility of a high-speed controller with the numerical capability of an array processor, thereby offering an inexpensive alternative to multichip bit-slice processors. The highly paralleled architecture and efficient instruction set provide speed and flexibility to produce a MOS microprocessor family that is capable of executing more than 12.5 MIPS (million instructions per section). The TMS320 family optimizes speed by implementing functions in hardware that other processors implement through microcode or software. This hardware-intensive approach provides the design engineer with processing power previously unavailable on a single chip.

The TMS320 family consists of three generations of digital signal processors. The first generation contains the TMS32010 and its spinoffs. The second generation includes the TMS32020, TMS320C25, and TMS320E25, which are described in this data sheet. The TMS320C30 is a floating-point DSP device designed for even higher performance. Many features are common among the TMS320 processors. Specific features are added in each processor to provide different cost/performance tradeoffs. Software compatibility is maintained throughout the family to protect the user's investment in architecture. Each processor has software and hardware tools to facilitate rapid design.

This data sheet provides complete design documentation for the second-generation devices of the TMS320 family. This facilitates the selection of the devices best suited for user applications by providing all specifications and special features for each TMS320 member. This data sheet is divided into four major sections: architecture, electrical specifications (NMOS and CMOS), timing diagrams, and mechanical data. In each of these sections, generic information is presented first, followed by specific device information. An index is provided for quick reference to specific information about a device.

The TMS320 family of 16/32-bit single-chip digital signal processors combines the flexibility of a high-speed controller with the numerical capability of an array processor, thereby offering an inexpensive alternative to multichip bit-slice processors. The highly paralleled architecture and efficient instruction set provide speed and flexibility to produce a MOS microprocessor family that is capable of executing more than 12.5 MIPS (million instructions per section). The TMS320 family optimizes speed by implementing functions in hardware that other processors implement through microcode or software. This hardware-intensive approach provides the design engineer with processing power previously unavailable on a single chip.

The TMS320 family consists of three generations of digital signal processors. The first generation contains the TMS32010 and its spinoffs. The second generation includes the TMS32020, TMS320C25, and TMS320E25, which are described in this data sheet. The TMS320C30 is a floating-point DSP device designed for even higher performance. Many features are common among the TMS320 processors. Specific features are added in each processor to provide different cost/performance tradeoffs. Software compatibility is maintained throughout the family to protect the user's investment in architecture. Each processor has software and hardware tools to facilitate rapid design.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Second-Generation Digital Signal Processors datasheet (Rev. B) 01 Nov 1990

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location