Product details

Audio input type Analog Input Architecture Class-D Speaker channels (max) Stereo Rating Catalog Load (min) (Ω) 8 Output power (W) 1 SNR (dB) 87 THD + N at 1 kHz (%) 0.2 Iq (typ) (mA) 8 Control interface GPIO Analog supply (min) (V) 2.5 Analog supply voltage (max) (V) 5.5 PSRR (dB) 77 Operating temperature range (°C) -40 to 85
Audio input type Analog Input Architecture Class-D Speaker channels (max) Stereo Rating Catalog Load (min) (Ω) 8 Output power (W) 1 SNR (dB) 87 THD + N at 1 kHz (%) 0.2 Iq (typ) (mA) 8 Control interface GPIO Analog supply (min) (V) 2.5 Analog supply voltage (max) (V) 5.5 PSRR (dB) 77 Operating temperature range (°C) -40 to 85
HTSSOP (PWP) 24 49.92 mm² 7.8 x 6.4
  • Modulation Scheme Optimized to Operate Without a Filter
  • 1 W Into 8- Speakers (THD+N< 0.4%)
  • < 0.08% THD+N at 0.5 W, 1 kHz, Into 8- Load
  • Extremely Efficient 3rd Generation 5-V Class-D Technology:
    • \x96 Low Supply Current (No Filter) ...8 mA
    • \x96 Low Supply Current (Filter) ...15 mA
    • \x96 Low Shutdown Current ...1 uA
    • \x96 Low Noise Floor ...56 uV RMS
    • \x96 Maximum Efficiency Into 8 , 75 \x96 85%
    • \x96 4 Internal Gain Settings ...8 \x96 23.5 dB
    • \x96 PSRR . . . \x9677 dB
  • Integrated Depop Circuitry
  • Short-Circuit Protection (Short to Battery, Ground, and Load)
  • \x9640°C to 85°C Operating Temperature Range

PowerPAD is a trademark of Texas Instruments.

  • Modulation Scheme Optimized to Operate Without a Filter
  • 1 W Into 8- Speakers (THD+N< 0.4%)
  • < 0.08% THD+N at 0.5 W, 1 kHz, Into 8- Load
  • Extremely Efficient 3rd Generation 5-V Class-D Technology:
    • \x96 Low Supply Current (No Filter) ...8 mA
    • \x96 Low Supply Current (Filter) ...15 mA
    • \x96 Low Shutdown Current ...1 uA
    • \x96 Low Noise Floor ...56 uV RMS
    • \x96 Maximum Efficiency Into 8 , 75 \x96 85%
    • \x96 4 Internal Gain Settings ...8 \x96 23.5 dB
    • \x96 PSRR . . . \x9677 dB
  • Integrated Depop Circuitry
  • Short-Circuit Protection (Short to Battery, Ground, and Load)
  • \x9640°C to 85°C Operating Temperature Range

PowerPAD is a trademark of Texas Instruments.

The TPA2001D2 is the third generation 5-V class-D amplifier from Texas Instruments. Improvements to previous generation devices include: lower supply current, lower noise floor, better efficiency, four different gain settings, smaller packaging, and fewer external components. The most significant advancement with this device is its modulation scheme that allows the amplifier to operate without the output filter. Eliminating the output filter saves the user approximately 30% in system cost and 75% in PCB area.

The TPA2001D2 is a monolithic class-D power IC stereo audio amplifier, using the high switching speed of power MOSFET transistors. These transistors reproduce the analog signal through high-frequency switching of the output stage. The TPA2001D2 is configured as a bridge-tied load (BTL) amplifier capable of delivering greater than 1 W of continuous average power into an 8- load at 1 kHz, the typical THD+N is less than 0.08%.

A BTL configuration eliminates the need for external coupling capacitors on the output. Low supply current of 8 mA makes the device ideal for battery-powered applications. Protection circuitry increases device reliability: thermal, over-current, and under-voltage shutdown.

Efficient class-D modulation enables the TPA2001D2 to operate at full power into 8- loads at an ambient temperature of 85°C.

The TPA2001D2 is the third generation 5-V class-D amplifier from Texas Instruments. Improvements to previous generation devices include: lower supply current, lower noise floor, better efficiency, four different gain settings, smaller packaging, and fewer external components. The most significant advancement with this device is its modulation scheme that allows the amplifier to operate without the output filter. Eliminating the output filter saves the user approximately 30% in system cost and 75% in PCB area.

The TPA2001D2 is a monolithic class-D power IC stereo audio amplifier, using the high switching speed of power MOSFET transistors. These transistors reproduce the analog signal through high-frequency switching of the output stage. The TPA2001D2 is configured as a bridge-tied load (BTL) amplifier capable of delivering greater than 1 W of continuous average power into an 8- load at 1 kHz, the typical THD+N is less than 0.08%.

A BTL configuration eliminates the need for external coupling capacitors on the output. Low supply current of 8 mA makes the device ideal for battery-powered applications. Protection circuitry increases device reliability: thermal, over-current, and under-voltage shutdown.

Efficient class-D modulation enables the TPA2001D2 to operate at full power into 8- loads at an ambient temperature of 85°C.

Download

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LM4674A ACTIVE Filterless 2.5 Stereo Class D Audio Power Amplifier Higher output power

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet 1-W Filterless Stereo Class-D Audio Power Amplifier datasheet (Rev. A) 25 Apr 2000

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos