TPA3110D2-Q1

ACTIVE

Product details

Audio input type Analog Input Architecture Class-D Speaker channels (max) Stereo Rating Automotive Power stage supply (max) (V) 26 Power stage supply (min) (V) 8 Load (min) (Ω) 4 Output power (W) 10 SNR (dB) 102 THD + N at 1 kHz (%) 0.1 Iq (typ) (mA) 10 Control interface Hardware Closed/open loop Closed Analog supply (min) (V) 8 Analog supply voltage (max) (V) 26 PSRR (dB) 70 Operating temperature range (°C) -40 to 125
Audio input type Analog Input Architecture Class-D Speaker channels (max) Stereo Rating Automotive Power stage supply (max) (V) 26 Power stage supply (min) (V) 8 Load (min) (Ω) 4 Output power (W) 10 SNR (dB) 102 THD + N at 1 kHz (%) 0.1 Iq (typ) (mA) 10 Control interface Hardware Closed/open loop Closed Analog supply (min) (V) 8 Analog supply voltage (max) (V) 26 PSRR (dB) 70 Operating temperature range (°C) -40 to 125
HTSSOP (PWP) 28 62.08 mm² 9.7 x 6.4
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C2
  • 15-W/ch Into 8-Ω Loads at 10% THD+N From a
    16-V Supply
  • 10-W/ch Into 8-Ω Loads at 10% THD+N From a
    13-V Supply
  • 30-W Into a 4-Ω Mono Load at 10% THD+N From a
    16-V Supply
  • 90% Efficient Class-D Operation Eliminates Need
    for Heat Sinks
  • Wide Supply Voltage Range Allows Operation
    from 8 V to 26 V
  • Filter-Free Operation
  • SpeakerGuard™ Protection Circuitry Includes
    Adjustable Power Limiter Plus DC Protection
  • Flow Through Pin Out Facilitates Easy Board
    Layout
  • Robust Pin-to-Pin Short-Circuit Protection and
    Thermal Protection with Auto Recovery Option
  • Excellent THD+N and Pop-Free Performance
  • Four Selectable Fixed Gain Settings
  • Differential Inputs
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C
      Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C2
  • 15-W/ch Into 8-Ω Loads at 10% THD+N From a
    16-V Supply
  • 10-W/ch Into 8-Ω Loads at 10% THD+N From a
    13-V Supply
  • 30-W Into a 4-Ω Mono Load at 10% THD+N From a
    16-V Supply
  • 90% Efficient Class-D Operation Eliminates Need
    for Heat Sinks
  • Wide Supply Voltage Range Allows Operation
    from 8 V to 26 V
  • Filter-Free Operation
  • SpeakerGuard™ Protection Circuitry Includes
    Adjustable Power Limiter Plus DC Protection
  • Flow Through Pin Out Facilitates Easy Board
    Layout
  • Robust Pin-to-Pin Short-Circuit Protection and
    Thermal Protection with Auto Recovery Option
  • Excellent THD+N and Pop-Free Performance
  • Four Selectable Fixed Gain Settings
  • Differential Inputs

The TPA3110D2-Q1 is a 15-W (per channel) efficient, Class-D audio power amplifier for driving bridged-tied stereo speakers. Advanced EMI suppression technology enables the use of inexpensive ferrite bead filters at the outputs while meeting EMC requirements. SpeakerGuard protection circuitry includes an adjustable power limiter and a DC detection circuit. The adjustable power limiter allows the user to set a virtual voltage rail lower than the chip supply to limit the amount of current through the speaker. The DC detect circuit measures the frequency and amplitude of the PWM signal and shuts off the output stage if the input capacitors are damaged or shorts exist on the inputs.

The TPA3110D2-Q1 can drive stereo speakers as low as 4 Ω. The high efficiency of the device, 90%, eliminates the need for an external heat sink when playing music.

The outputs are also fully protected against shorts to GND, VCC, and output-to-output. The short-circuit protection and thermal protection includes an auto-recovery feature.

The TPA3110D2-Q1 is a 15-W (per channel) efficient, Class-D audio power amplifier for driving bridged-tied stereo speakers. Advanced EMI suppression technology enables the use of inexpensive ferrite bead filters at the outputs while meeting EMC requirements. SpeakerGuard protection circuitry includes an adjustable power limiter and a DC detection circuit. The adjustable power limiter allows the user to set a virtual voltage rail lower than the chip supply to limit the amount of current through the speaker. The DC detect circuit measures the frequency and amplitude of the PWM signal and shuts off the output stage if the input capacitors are damaged or shorts exist on the inputs.

The TPA3110D2-Q1 can drive stereo speakers as low as 4 Ω. The high efficiency of the device, 90%, eliminates the need for an external heat sink when playing music.

The outputs are also fully protected against shorts to GND, VCC, and output-to-output. The short-circuit protection and thermal protection includes an auto-recovery feature.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet TPA3110D2-Q1 15-W Filter-Free Stereo Class-D Audio Power Amplifier With SpeakerGuard™ datasheet (Rev. B) PDF | HTML 09 Sep 2015
Application note Using Thermal Calculation Tools for Analog Components (Rev. A) 30 Aug 2019
Application note Guidelines for Measuring Audio Power Amplifier Performance (Rev. A) 26 Aug 2019
Application note AN-1849 An Audio Amplifier Power Supply Design (Rev. C) 27 Jun 2019
Application note Short-to-Battery Protection Strategies for Class-D Amplifiers 11 Nov 2016
User guide TPA3110D2EVM Audio Amplifier Evaluation Board (Rev. B) 13 Aug 2015
Application note AN-1737 Managing EMI in Class D Audio Applications (Rev. A) 01 May 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPA3110D2EVM — TPA3110D2 Evaluation Module

The TPA3110D2 evaluation module consists of a single 15-W, Class-D, stereo audio power amplifier complete with a small number of external components mounted on a circuit board that can be used to directly drive a speaker with an external analog audio source as the input. The EVM’s default (...)

User guide: PDF
Not available on TI.com
Simulation model

TPA3110D2 TINA-TI Reference Design

SLAM052.TSC (35 KB) - TINA-TI Reference Design
Simulation model

TPA3110D2 TINA-TI Spice Model

SLAM053.ZIP (22 KB) - TINA-TI Spice Model
Gerber file

TPA3110D2EVM_Gerbers

SLOC151.ZIP (639 KB)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 28 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos