Product details

Rating Catalog Output power (W) 3 PSRR (dB) 70 Operating temperature range (°C) -40 to 85
Rating Catalog Output power (W) 3 PSRR (dB) 70 Operating temperature range (°C) -40 to 85
HTSSOP (PWP) 24 49.92 mm² 7.8 x 6.4
  • Advanced 32-Steps DC Volume Control
    • Steps from –40 to 18 dB
    • Fade Mode
    • Maximum Volume Setting for SE Mode
    • Adjustable SE Volume Control Referenced to BTL Volume Control
  • 3 W Into 3- Speakers
  • Stereo Input MUX
  • Headphone Mode
  • Pin-to-pin compatible with TPA6011A4 and TPA6012A4
  • 24-pin PowerPAD Package (PWP)
  • APPLICATIONS
    • Notebook PC
    • LCD Monitors
    • Pocket PC

PowerPAD is a trademark of Texas Instruments.

  • Advanced 32-Steps DC Volume Control
    • Steps from –40 to 18 dB
    • Fade Mode
    • Maximum Volume Setting for SE Mode
    • Adjustable SE Volume Control Referenced to BTL Volume Control
  • 3 W Into 3- Speakers
  • Stereo Input MUX
  • Headphone Mode
  • Pin-to-pin compatible with TPA6011A4 and TPA6012A4
  • 24-pin PowerPAD Package (PWP)
  • APPLICATIONS
    • Notebook PC
    • LCD Monitors
    • Pocket PC

PowerPAD is a trademark of Texas Instruments.

The TPA6013A4 is a stereo audio power amplifier that drives 3 W/channel of continuous RMS power into a 3- load. Advanced dc volume control minimizes external components and allows BTL (speaker) volume control and SE (headphone) volume control. Notebook and pocket PCs benefit from the integrated feature set that minimizes external components without sacrificing functionality.

To simplify design, the speaker volume level is adjusted by applying a dc voltage to the VOLUME terminal. Likewise, the delta between speaker volume and headphone volume can be adjusted by applying a dc voltage to the SEDIFF terminal. To avoid an unexpected high volume level through the headphones, a third terminal, SEMAX, limits the headphone volume level when a dc voltage is applied. Finally, to ensure a smooth transition between active and shutdown modes, a fade mode ramps the volume up and down.

The TPA6013A4 is a stereo audio power amplifier that drives 3 W/channel of continuous RMS power into a 3- load. Advanced dc volume control minimizes external components and allows BTL (speaker) volume control and SE (headphone) volume control. Notebook and pocket PCs benefit from the integrated feature set that minimizes external components without sacrificing functionality.

To simplify design, the speaker volume level is adjusted by applying a dc voltage to the VOLUME terminal. Likewise, the delta between speaker volume and headphone volume can be adjusted by applying a dc voltage to the SEDIFF terminal. To avoid an unexpected high volume level through the headphones, a third terminal, SEMAX, limits the headphone volume level when a dc voltage is applied. Finally, to ensure a smooth transition between active and shutdown modes, a fade mode ramps the volume up and down.

Download

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPA2051D3 ACTIVE 2.9-W, mono, analog input Class-D audio amplifier with 25-mW headphone driver This product is a similar Class-D audio amplifier with additional DirectPath headphone amplifier

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet 3-W Stereo Audio Power Amplifier, with Advanced DC Volume Control datasheet 01 Nov 2009

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos