Product details

Audio input type Analog Input Architecture Class-AB Speaker channels (max) Stereo Rating Catalog Load (min) (Ω) 3 Output power (W) 2.8 SNR (dB) 104 THD + N at 1 kHz (%) 0.09 Iq (typ) (mA) 8 Control interface Hardware Analog supply (min) (V) 2.5 Analog supply voltage (max) (V) 5.5 PSRR (dB) 85 Operating temperature range (°C) -40 to 85
Audio input type Analog Input Architecture Class-AB Speaker channels (max) Stereo Rating Catalog Load (min) (Ω) 3 Output power (W) 2.8 SNR (dB) 104 THD + N at 1 kHz (%) 0.09 Iq (typ) (mA) 8 Control interface Hardware Analog supply (min) (V) 2.5 Analog supply voltage (max) (V) 5.5 PSRR (dB) 85 Operating temperature range (°C) -40 to 85
VQFN (RGW) 20 25 mm² 5 x 5
  • Ideal for Notebook PCs
  • Fully Differential Architecture and High PSRR (-80 dB) Provide Excellent RF Rectification Immunity
  • 2.8 W Into 3 From a 5-V Supply at THD = 10% (Typical)
  • Very Low Crosstalk:
    • -100 dB Typical at 5 V, 3
  • 2.5-V to 5.5-V Operating Range
  • Low Supply Current:
    • 8 mA Typical at 5 V
    • Shutdown Current: 80-nA Typical
  • Fast Startup (27 ms) With Minimal Pop
  • Internal Feedback Resistors Reduce Component Count
  • Thermally Enhanced QFN Packaging
  • APPLICATIONS
    • Notebook PCs
    • LCD TVs

  • Ideal for Notebook PCs
  • Fully Differential Architecture and High PSRR (-80 dB) Provide Excellent RF Rectification Immunity
  • 2.8 W Into 3 From a 5-V Supply at THD = 10% (Typical)
  • Very Low Crosstalk:
    • -100 dB Typical at 5 V, 3
  • 2.5-V to 5.5-V Operating Range
  • Low Supply Current:
    • 8 mA Typical at 5 V
    • Shutdown Current: 80-nA Typical
  • Fast Startup (27 ms) With Minimal Pop
  • Internal Feedback Resistors Reduce Component Count
  • Thermally Enhanced QFN Packaging
  • APPLICATIONS
    • Notebook PCs
    • LCD TVs

The TPA6020A2 is a 2.8-W stereo bridge-tied load (BTL) amplifier designed to drive stereo speakers with at least 3- impedance. The device operates from 2.5 V to 5.5 V, drawing only 8 mA of quiescent supply current. The feedback resistors are internal, allowing the gain to be set with only two input resistors per channel. The amplifier's fully differential architecture performs with -80 dB of power supply rejection from 20 Hz to 2 kHz, improved RF rectification immunity, small PCB area, and a fast startup time with minimal pop, making the TPA6020A2 ideal for notebook PC applications.

The TPA6020A2 is a 2.8-W stereo bridge-tied load (BTL) amplifier designed to drive stereo speakers with at least 3- impedance. The device operates from 2.5 V to 5.5 V, drawing only 8 mA of quiescent supply current. The feedback resistors are internal, allowing the gain to be set with only two input resistors per channel. The amplifier's fully differential architecture performs with -80 dB of power supply rejection from 20 Hz to 2 kHz, improved RF rectification immunity, small PCB area, and a fast startup time with minimal pop, making the TPA6020A2 ideal for notebook PC applications.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet 2.8-W Stereo Fully Differential Audio Power Amplifier datasheet (Rev. B) 03 Aug 2005

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos