Product details

Number of steps 256 Number of channels 2 End-to-end resistance (typ) (Ω) 100000 Resistance taper Linear End-to-end resistance tolerance (max) (%) 20 Interface type I2C Memory Non-Volatile Bandwidth (MHz) 0.25 Temp coeff (typ) (ppm/°C) 130 Wiper resistance (typ) (Ω) 25 Operating temperature range (°C) -40 to 85 Rating Catalog
Number of steps 256 Number of channels 2 End-to-end resistance (typ) (Ω) 100000 Resistance taper Linear End-to-end resistance tolerance (max) (%) 20 Interface type I2C Memory Non-Volatile Bandwidth (MHz) 0.25 Temp coeff (typ) (ppm/°C) 130 Wiper resistance (typ) (Ω) 25 Operating temperature range (°C) -40 to 85 Rating Catalog
TSSOP (PW) 14 32 mm² 5 x 6.4 X2QFN (RUC) 14 4 mm² 2 x 2
  • Two Potentiometers with 256-Position Resolution
  • Non-volatile Memory Stores Wiper Settings
  • 100 kΩ End-to-End Resistance (TPL0102-100)
  • Fast Power-up Response Time to Wiper Setting:
    <100 µs
  • ±0.5 LSB INL, ±0.25 LSB DNL (Voltage-Divider
    Mode)
  • 4 ppm/°C Ratiometric Temperature Coefficient
  • I2C-compatible Serial Interface
  • 2.7 V to 5.5 V Single-Supply Operation
  • ±2.25 V to ±2.75 V Dual-Supply Operation
  • Operating Temperature Range from –40°C to
    85°C
  • Shutdown Mode
  • ESD Performance Tested Per JESD 22
    • 2000-V Human Body Model (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • APPLICATIONS
    • Adjustable Gain Amplifiers and Offset Trimming
    • Adjustable Power Supplies
    • Precision Calibration of Set Point Thresholds
    • Sensor Trimming and Calibration
    • Mechanical Potentiometer Replacement

All other trademarks are the property of their respective owners

  • Two Potentiometers with 256-Position Resolution
  • Non-volatile Memory Stores Wiper Settings
  • 100 kΩ End-to-End Resistance (TPL0102-100)
  • Fast Power-up Response Time to Wiper Setting:
    <100 µs
  • ±0.5 LSB INL, ±0.25 LSB DNL (Voltage-Divider
    Mode)
  • 4 ppm/°C Ratiometric Temperature Coefficient
  • I2C-compatible Serial Interface
  • 2.7 V to 5.5 V Single-Supply Operation
  • ±2.25 V to ±2.75 V Dual-Supply Operation
  • Operating Temperature Range from –40°C to
    85°C
  • Shutdown Mode
  • ESD Performance Tested Per JESD 22
    • 2000-V Human Body Model (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • APPLICATIONS
    • Adjustable Gain Amplifiers and Offset Trimming
    • Adjustable Power Supplies
    • Precision Calibration of Set Point Thresholds
    • Sensor Trimming and Calibration
    • Mechanical Potentiometer Replacement

All other trademarks are the property of their respective owners

The TPL0102 has two linear-taper digital potentiometers (DPOTs) with 256 wiper positions. Each potentiometer can be used as a three-terminal potentiometer or as a two-terminal rheostat. The TPL0102-100 has an end-to-end resistance of 100 kΩ.

The TPL0102 has non-volatile memory (EEPROM) which can be used to store the wiper position. This is beneficial because the wiper position is stored even during power-off and is automatically reinstated after power-on. The internal registers of the TPL0102 can be accessed using the I2C interface.

The TPL0102 is available in a 14-pin MicroQFN and 14-pin TSSOP package with a specified temperature range of –40°C to 85°C.

The TPL0102 has two linear-taper digital potentiometers (DPOTs) with 256 wiper positions. Each potentiometer can be used as a three-terminal potentiometer or as a two-terminal rheostat. The TPL0102-100 has an end-to-end resistance of 100 kΩ.

The TPL0102 has non-volatile memory (EEPROM) which can be used to store the wiper position. This is beneficial because the wiper position is stored even during power-off and is automatically reinstated after power-on. The internal registers of the TPL0102 can be accessed using the I2C interface.

The TPL0102 is available in a 14-pin MicroQFN and 14-pin TSSOP package with a specified temperature range of –40°C to 85°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet TPL0102 Two 256-Taps Digital Potentiometers With Non-Volatile Memory datasheet (Rev. C) PDF | HTML 17 Sep 2015
Application brief Replacing Digital Potentiometers with Precision DACs 03 Jul 2019
Technical article Achieving the programmable power supply function in USB PD applications PDF | HTML 22 Oct 2018
E-book The Best of Baker's Best – Amplifiers eBook 14 Jan 2014
User guide TPL0102 Evaluation Module 16 Mar 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPL0102EVM — TPL0102 256-tap dual-channel digital potentiometer with I2C interface evaluation module

The TPL0102 EVM is designed to evaluate the operation and performance of the TPL0102, which is a two channel, linear-taper digital potentiometer with 256 wiper positions. Each potentiometer can be used as a three-terminal potentiometer or as a two-terminal rheostat.

User guide: PDF
Not available on TI.com
Simulation model

TPL0102-100 IBIS Model

SLIM307.ZIP (25 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

PMP10594 — 97% efficiency, 125W, Wide input Synchronous 4-Switch Buck-Boost Battery Charger Reference Design

PMP10594 is a synchronous 4-switch buck-boost converter reference design which utilizes the LM5175 controller for battery charger applications. The output voltage set point can be adjusted by a PWM signal over the range of 7.1V to 9.2V. I2C programming allows independent control of the (...)
Test report: PDF
Schematic: PDF
Reference designs

TIPD204 — Low-Cost Digitally Programmable Gain Amplifier Reference Design

This simple and low-cost digitally programmable gain amplifier design creates non-inverting gains ranging from 6dB (2V/V) to 60dB (1000V/V). The design is based on a general purpose op amp and a digital potentiometer as one of the gain-setting elements. The digital potentiometer is controlled with (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 14 Ultra Librarian
X2QFN (RUC) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos