Product details

SAR ADC resolution (bps) 12 SAR sample rate (max) (ksps) 100 Touch panel 4-Wire Control interface I2C Vref (int/ext) External Rating Catalog Operating temperature range (°C) -40 to 85 Analog supply (min) (V) 1.2 Analog supply voltage (max) (V) 3.6 I/O supply voltage (min) (V) 1.2 I/O supply voltage (max) (V) 3.6 Input type Single-ended
SAR ADC resolution (bps) 12 SAR sample rate (max) (ksps) 100 Touch panel 4-Wire Control interface I2C Vref (int/ext) External Rating Catalog Operating temperature range (°C) -40 to 85 Analog supply (min) (V) 1.2 Analog supply voltage (max) (V) 3.6 I/O supply voltage (min) (V) 1.2 I/O supply voltage (max) (V) 3.6 Input type Single-ended
DSBGA (YZK) 24 7.5625 mm² 2.75 x 2.75 WQFN (RTJ) 20 16 mm² 4 x 4
  • 4-Wire Touch Screen Interface
  • Ratiometric Conversion
  • Single 1.2V to 3.6V Supply
  • Preprocessing to Reduce Bus Activity
  • High-Speed I2C-Compatible Interface
  • Internal Detection of Screen Touch
  • Register-Based Programmable:
    • 10-Bit or 12-Bit Resolution
    • Sampling Rates
    • System Timing
  • On-Chip Temperature Measurement
  • Touch Pressure Measurement
  • Auto Power-Down Control
  • Low Power:
    • 760µW at 1.8V, 50SSPS
    • 580µW at 1.6V, 50SSPS
    • 285µW at 1.2V, 50SSPS
    • 74µW at 1.6V, 8.2kSPS Eq. Rate
    • 47µW at 1.2V, 8.2kSPS Eq. Rate
  • Enhanced ESD Protection:
    • ±8kV HBM
    • ±1kV CDM
    • ±25kV Air Gap Discharge
    • ±12kV Contact Discharge
  • 2.5 x 2.5 WCSP-18 and 4 x 4 QFN-20 Package
  • APPLICATIONS
    • Cellular Phones
    • Portable Instruments
    • MP3 Players, Pagers
    • Multiscreen Touch Control

U.S. Patent No. 6,246,394; other patents pending.

I2C is a trademark of NXP Semiconductors.
All other trademarks are the property of their respective owners

  • 4-Wire Touch Screen Interface
  • Ratiometric Conversion
  • Single 1.2V to 3.6V Supply
  • Preprocessing to Reduce Bus Activity
  • High-Speed I2C-Compatible Interface
  • Internal Detection of Screen Touch
  • Register-Based Programmable:
    • 10-Bit or 12-Bit Resolution
    • Sampling Rates
    • System Timing
  • On-Chip Temperature Measurement
  • Touch Pressure Measurement
  • Auto Power-Down Control
  • Low Power:
    • 760µW at 1.8V, 50SSPS
    • 580µW at 1.6V, 50SSPS
    • 285µW at 1.2V, 50SSPS
    • 74µW at 1.6V, 8.2kSPS Eq. Rate
    • 47µW at 1.2V, 8.2kSPS Eq. Rate
  • Enhanced ESD Protection:
    • ±8kV HBM
    • ±1kV CDM
    • ±25kV Air Gap Discharge
    • ±12kV Contact Discharge
  • 2.5 x 2.5 WCSP-18 and 4 x 4 QFN-20 Package
  • APPLICATIONS
    • Cellular Phones
    • Portable Instruments
    • MP3 Players, Pagers
    • Multiscreen Touch Control

U.S. Patent No. 6,246,394; other patents pending.

I2C is a trademark of NXP Semiconductors.
All other trademarks are the property of their respective owners

The TSC2004 is a very low-power touch screen controller designed to work with power-sensitive, handheld applications that are based on advanced low-voltage processors. It works with a supply voltage as low as 1.2V, which can be supplied by a single-cell battery. It contains a complete, ultralow-power, 12-bit, analog-to-digital (A/D) resistive touch screen converter, including drivers and the control logic to measure touch pressure.

In addition to these standard features, the TSC2004 offers preprocessing of the touch screen measurements to reduce bus loading, thus reducing the consumption of host processor resources that can then be redirected to more critical functions.

The TSC2004 supports an I2C serial bus and data transmission protocol in all three defined modes: standard, fast, and high-speed. It offers programmable resolution of 10 or 12 bits to accommodate different screen sizes and performance needs.

The TSC2004 is available in a miniature, 18-lead, 5 x 5 array, (2.554 ±0.54)mm x (2.554 ±0.54)mm wafer chip-scale package (WCSP), and a 20-pin, 4 x 4 QFN package. Both packages are characterized for the -40°C to +85°C industrial temperature range.

The TSC2004 is a very low-power touch screen controller designed to work with power-sensitive, handheld applications that are based on advanced low-voltage processors. It works with a supply voltage as low as 1.2V, which can be supplied by a single-cell battery. It contains a complete, ultralow-power, 12-bit, analog-to-digital (A/D) resistive touch screen converter, including drivers and the control logic to measure touch pressure.

In addition to these standard features, the TSC2004 offers preprocessing of the touch screen measurements to reduce bus loading, thus reducing the consumption of host processor resources that can then be redirected to more critical functions.

The TSC2004 supports an I2C serial bus and data transmission protocol in all three defined modes: standard, fast, and high-speed. It offers programmable resolution of 10 or 12 bits to accommodate different screen sizes and performance needs.

The TSC2004 is available in a miniature, 18-lead, 5 x 5 array, (2.554 ±0.54)mm x (2.554 ±0.54)mm wafer chip-scale package (WCSP), and a 20-pin, 4 x 4 QFN package. Both packages are characterized for the -40°C to +85°C industrial temperature range.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TSC2003 ACTIVE 4-wire resistive touch screen controller with direct battery measurement and temperature sensor I2C touch screen controller with direct battery measurement, 2 auxiliary analog inputs

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 14
Type Title Date
* Data sheet 1.2V to 3.6V, 12-Bit, Nanopower, 4-Wire Touch Scrn Cntrlr w/I²C™ Int datasheet (Rev. E) 21 Mar 2008
Application note PCB Layout Guideline for TI Resistive TSC Devices 04 Oct 2012
Application note POR and Resets in TSC2004/5/6 16 Oct 2011
Application note TSC2004 Linux® Driver 29 Mar 2009
Application note TSC2004 WinCE® 6.0 Driver 29 Mar 2009
Application note Important Considerations to Assure a Safe POR 10 Mar 2009
Analog Design Journal Using a touch-screen controller’s auxiliary inputs 12 Oct 2007
Application note On TSC2004 Power Consumption 08 Oct 2007
Application note Reducing Analog Input Noise in Touch Screen Systems (Rev. A) 15 Sep 2007
Analog Design Journal Calibration in touch-screen systems 10 Aug 2007
Application note Set Up and Use TSC Timings 07 Jun 2007
Application note Operation Schemes of Touch Screen Controllers 21 May 2007
EVM User's guide TSC2004EVM and TSC2004EVM-PDK 30 Mar 2007
Application note Apply TI TSC for Various and Multiple Functions 11 Dec 2006

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Driver or library

TSC200XSW-LINUX — Linux Driver for TSC200X

The Linux driver supports the TSC200x family of Nano-Power Touch Screen Controllers. The Linux driver supports communication through the I2C and SPI buses and interfaces with the Input sub-system.

 

Linux Mainline Status

Available in Linux Main line: Yes
Available through git.ti.com: N/A

Supported (...)

Support software

SBAC080 TSC2004 WinCE6 Example Driver

Supported products & hardware

Supported products & hardware

Products
Touchscreen controllers
TSC2004 12-Bit, Nanopower, 4-Wire Touch Screen Controller
Software
Code example or demo
TSC2004-WCE6-DRV TSC2004 WinCE6 Example Driver
Support software

SBAC081 TSC2004 WinCE5 Example Driver

Supported products & hardware

Supported products & hardware

Products
Touchscreen controllers
TSC2004 12-Bit, Nanopower, 4-Wire Touch Screen Controller
Software
Code example or demo
TSC2004-WCE5-DRV TSC2004 WinCE5 Example Driver
Support software

SBAC082 TSC2004 Linux Example Driver

Supported products & hardware

Supported products & hardware

Products
Touchscreen controllers
TSC2004 12-Bit, Nanopower, 4-Wire Touch Screen Controller
Software
Code example or demo
TSC2004-LINUX-DRV TSC2004 Linux Example Driver
Simulation model

TSC2004 IBIS Model

SBAM125.ZIP (80 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
DSBGA (YZK) 24 Ultra Librarian
WQFN (RTJ) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos