Datasheet
- 8-Channel, Programmable T/R Switch for Ultrasound (Rev. A)
(PDF , 2844 KB) 31 Mar 2010 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | Contact Distributor | TX810IRHHR | ACTIVE | 0 to 70 | 6.00 | 1ku | VQFN (RHH) | 36 | View | 2500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office | | TX810IRHHT | ACTIVE | 0 to 70 | 6.60 | 1ku | VQFN (RHH) | 36 | View | 250 | SMALL T&R | 1K - 5K | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Related Products
| Part # | Name | Product Family | Comments |
|---|---|---|---|
| AFE5805 | 8-Channel Analog Front-End for Ultrasound | ANALOG FRONT END - ULTRASOUND | AFE for Ultrasound Systems |
| AFE5804 | 8-Channel Analog Front-End for Ultrasound | ANALOG FRONT END - ULTRASOUND | AFE for Ultrasound Systems |
| AFE5807 | 8-channel Analog Front End with Passive CW Mixer for Ultrasound | ANALOG FRONT END - ULTRASOUND | AFE for Ultrasound Systems |
| AFE5808 | 8-channel Analog Front End with Passive CW Mixer for Ultrasound | ANALOG FRONT END - ULTRASOUND | AFE for Ultrasound Systems |
| AFE5801 | 8-channel VGA with ADC | ANALOG FRONT END - ULTRASOUND | AFE for Ultrasound Systems |
| AFE5851 | 16-channel VGA with ADC | ANALOG FRONT END - ULTRASOUND | AFE for Ultrasound Systems |
| AFE5809 | Fully Integrated, 8-ch. Ultrasound Analog Front End w/Passive CW Mixer & Digital I/Q Demodulation | ANALOG FRONT END - ULTRASOUND | AFE for Ultrasound Systems |
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 2844 | 31 Mar 2010 |
More Literature (2)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 461 | 22 Sep 2011 | 879 | ||
| WMV | 96287 | 23 Oct 2009 | 69 |
Models (1)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| TX810 PSpice Model | PSpice Model | ZIP | 33 KB | 11 Jun 2010 | 277 views |
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| TX810EVM Evaluation Module | TX810EVM | Evaluation Modules & Boards |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Analog Switch Solutions | Recorded Content | On Demand |
| Technology Day Toronto | In-Person | 11 Nov 2013 |
| Technology Day Detroit | In-Person | 26 Sep 2013 |
| Technology Day Boston | In-Person | 19 Sep 2013 |
| Getting Started with the TIVA™ C Series TM4C123G LaunchPad Workshop | In-Person | 11 Jun 2013 |
See More Training & Events

Cart 