TXB0104-Q1 Automotive 4-Bit Bidirectional Voltage-Level Translator with Auto Direction Sensing and +/-15kV ESD | TI.com

TXB0104-Q1 (ACTIVE)

Automotive 4-Bit Bidirectional Voltage-Level Translator with Auto Direction Sensing and +/-15kV ESD

 

Description

Voltage-level translators address the challenges posed by simultaneous use of different supply-voltage levels on the same circuit board. This 4-bit non-inverting translator uses two separate configurable power-supply rails. The A port is designed to track VCCA. VCCA accepts any supply voltage from 1.2 V to 3.6 V. The B port is designed to track VCCB. VCCB accepts any supply voltage from 1.65 V to 5.5 V. This allows for universal low-voltage bidirectional translation between any of the 1.2-V, 1.5-V, 1.8-V, 2.5-V, 3.3-V, and 5-V voltage nodes. VCCA should not exceed VCCB.

When the output-enable (OE) input is low, all outputs are placed in the high-impedance state. To ensure the high-impedance state during power up or power down, OE should be tied to GND through a pulldown resistor; the minimum value of the resistor is determined by the current-sourcing capability of the driver.

The TXB0104 is designed so that the OE input circuit is supplied by VCCA.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results
    • Device Temperature Grade 1: –40°C to +125°C
      Ambient Operating Temperature Range
  • 1.2 V to 3.6 V on A Port and 1.65 V to 5.5 V on B Port
    (VCCA ≤ VCCB)
  • VCC Isolation Feature – If Either VCC
    Input is at GND, All Outputs are in the High-Impedance State
  • OE Input Circuit Referenced to VCCA
  • Ioff Supports Partial-Power-Down Mode Operation
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • A port
      • ±2500-V Human-Body Model (A114-B)
      • ±1000-V Charged-Device Model (C101)
    • B port
      • ±15000-V Human-Body Model (A114-B)
      • ±1000-V Charged-Device Model (C101)

Parametrics

Compare all products in Auto bidirectional voltage translation Email Download to Excel
Part number Order Technology Family Application Bits (#) High input voltage (Min) (Vih) High input voltage (Max) (Vih) Output voltage (Max) (V) Output voltage (Min) (V) IOH (Max) (mA) IOL (Max) (mA) Package Group Rating
TXB0104-Q1 Order now TXB     SPI
I2C
SDIO    
4     0.78     5.5     5.5     1.2     -0.02     0.02     TSSOP | 14
UQFN | 12
VQFN | 14    
Automotive    
LSF0102-Q1 Order now LSF     I2C
MDIO
SMBus
UART    
2     0.9     5.5     5.5     0.9     0     0     VSSOP | 8     Automotive    
LSF0108-Q1 Order now LSF     I2C
SPI    
8     0.95     5     5     0.95     0     0     TSSOP | 20     Automotive    
LSF0204 Order now LSF     I2C
SPI    
4     0.95     5     5     0.95     0     0     DSBGA | 12
TSSOP | 14
UQFN | 12
VQFN | 14    
Catalog    
LSF0204-Q1 Order now LSF     I2C
MDIO
SMBus
UART    
2     0.9     5.5     5.5     0.9     0     0     TSSOP | 14     Automotive    
SN74AVC4T234 Order now AVC     SPI
UART
JTAG
I2S
GPIO    
4     0.9     3.6     3.6     0.9     -12     12     uCSP | 11     Catalog    
SN74AVC4T245 Order now AVC