A newer version of this product is available

open-in-new Compare alternates
This product continues to be available for existing customers. New designs should consider an alternate product.
Similar functionality to the compared device
BQ25172 ACTIVE 0.8-A, one- to six-cell NiMH stand-alone linear charger in a QFN package Smaller solution size and more flexibility

Product details

Number of series cells 1, 2, 3, 4 Charge current (max) (A) 2 Vin (max) (V) 6 Cell chemistry NiCd, NiMH Battery charge voltage (min) (V) 0 Battery charge voltage (max) (V) 6 Absolute max Vin (max) (V) 7 Control topology Linear Control interface Standalone (RC-Settable) Features BAT temp thermistor monitoring (hot/cold profile) Vin (min) (V) 4 Rating Catalog Operating temperature range (°C) 0 to 70
Number of series cells 1, 2, 3, 4 Charge current (max) (A) 2 Vin (max) (V) 6 Cell chemistry NiCd, NiMH Battery charge voltage (min) (V) 0 Battery charge voltage (max) (V) 6 Absolute max Vin (max) (V) 7 Control topology Linear Control interface Standalone (RC-Settable) Features BAT temp thermistor monitoring (hot/cold profile) Vin (min) (V) 4 Rating Catalog Operating temperature range (°C) 0 to 70
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Fast charge of nickel cadmium
    or nickel-metal hydride batteries
  • Direct LED output displays charge status
  • Fast-charge termination by -.V, maximum voltage,
    maximum temperature, and maximum time
  • Internal band-gap voltage reference
  • Selectable pulse-trickle charge rates
  • Low-power mode
  • 8-pin 300-mil DIP or 150-mil SOIC

  • Fast charge of nickel cadmium
    or nickel-metal hydride batteries
  • Direct LED output displays charge status
  • Fast-charge termination by -.V, maximum voltage,
    maximum temperature, and maximum time
  • Internal band-gap voltage reference
  • Selectable pulse-trickle charge rates
  • Low-power mode
  • 8-pin 300-mil DIP or 150-mil SOIC

The bq2002C Fast-Charge IC is a lowcost CMOS battery-charge controller providing reliable charge termination for both NiCd and NiMH battery applications. Controlling a current-limited or constant-current supply allows the bq2002C to be the basis for a cost effective stand-alone or system-integrated charger. The bq2002C integrates fast charge with pulsed-trickle control in a single IC for charging one or more NiCd or NiMH battery cells.

Fast charge is initiated on application of the charging supply or battery replacement. For safety, fast charge is inhibited if the battery temperature and voltage are outside configured limits.

Fast charge is terminated by any of the following:

  • Peak voltage detection (PVD)
  • Negative delta voltage (–ΔV)
  • Maximum voltage
  • Maximum temperature
  • Maximum time

After fast charge, the bq2002C pulsetrickles the battery per the preconfigured limits. Fast charge may be inhibited using the INH pin. The bq2002C may also be placed in low standby-power mode to reduce system power consumption.

The bq2002C Fast-Charge IC is a lowcost CMOS battery-charge controller providing reliable charge termination for both NiCd and NiMH battery applications. Controlling a current-limited or constant-current supply allows the bq2002C to be the basis for a cost effective stand-alone or system-integrated charger. The bq2002C integrates fast charge with pulsed-trickle control in a single IC for charging one or more NiCd or NiMH battery cells.

Fast charge is initiated on application of the charging supply or battery replacement. For safety, fast charge is inhibited if the battery temperature and voltage are outside configured limits.

Fast charge is terminated by any of the following:

  • Peak voltage detection (PVD)
  • Negative delta voltage (–ΔV)
  • Maximum voltage
  • Maximum temperature
  • Maximum time

After fast charge, the bq2002C pulsetrickles the battery per the preconfigured limits. Fast charge may be inhibited using the INH pin. The bq2002C may also be placed in low standby-power mode to reduce system power consumption.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet NiCD/NiMH Fast-Charge Management IC datasheet (Rev. A) 16 Aug 2011
User guide bq2002 Selection Table 30 Aug 2005

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

GUI for evaluation module (EVM)

SLVC024 bq24715 EVM GUI Package

Supported products & hardware

Supported products & hardware

Products
Battery charger ICs
BQ2000 Switch-mode multi-chemistry battery charger with peak voltagedetection termination BQ2000T Switch-mode multi-chemistry battery charger with dT/dt termination BQ2002 NiCd/NiMH battery charge controller with negative dV, PVT and Top-Off Time setup1 BQ2002C NiCd/NiMH battery charge controller with negative dV, PVT BQ2002D NiCd/NiMH battery charge controller with dT/dt termination BQ2002E NiCd/NiMH battery charge controller with negative dV, PVT and tMTO setup1 BQ2002F NiCd/NiMH battery charge controller with negative dV, PVT and Top-Off Time setup2 BQ2002G NiCd/NiMH battery charge controller with negative dV, PVT and tMTO setup2 BQ2002T NiCd/NiMH battery charge controller with dT/dt termination and low-temperature fault BQ2031 Switch-mode Lead-Acid Battery Charger with User-Selectable Charge Algorithms BQ2057C Low Dropout linear 1-cell Li-ion battery charge controller with AutoCompTM, 4.2V BQ24010 1-cell, 1-A, linear Li-ion battery charger with AC present and temp sense in QFN-11 package BQ24012 1-cell, 1-A, linear Li-ion battery charger w/ FET, AC present & charge enable in QFN-12 BQ24013 1-cell, 1-A, linear Li-ion battery charger with charge enable & term enable in QFN-11 package BQ24200 500-mA, 4.2-V Li-ion charger for current-Limited App. w/temp sense in MSOP-8 BQ24201 500-mA, 4.1-V Li-ion charger for current-Limited App. w/temp sense in MSOP-8 BQ24202 500-mA, 4.2-V Li-ion charger for current-Limited App. w/charge status in MSOP-8 BQ24203 500-mA, 4.1-V Li-ion charger for current-Limited App. w/charge status in MSOP-8 BQ24205 500-mA, 4.1-V Li-ion charger for current-Limited App. in MSOP-8 BQ24715 SMBus 2-3 cell NVDC Buck battery charge controller with N-Channel MOSFET selectors
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos