Datasheet
- SBS v1.1-Compliant Gas Gauge For Use With The bq29312A
(PDF , 879 KB) 11 Sep 2006 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | BQ2084DBT-V143 | ACTIVE | 4.80 | 1ku | TSSOP (DBT) | 38 | View | 50 | TUBE | >5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | BQ2084DBT-V143G4 | ACTIVE | 4.80 | 1ku | TSSOP (DBT) | 38 | View | 50 | TUBE | No Stock | Typical lead time for 1k quantity: 4 to 8 weeks | | BQ2084DBTR-V143 | ACTIVE | 4.00 | 1ku | TSSOP (DBT) | 38 | View | 2000 | LARGE T&R | 1K - 5K | 1k quantity lead time: In stock | Contact Distributor | BQ2084DBTR-V143G4 | ACTIVE | 4.00 | 1ku | TSSOP (DBT) | 38 | View | 2000 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 879 | 11 Sep 2006 |
Application Notes (4)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| Multiple Files | 25 Jul 2011 | 1,841 | |||
| Multiple Files | 04 Oct 2006 | 331 | |||
| 27 | 11 Sep 2006 | 167 | |||
| 28 | 26 Oct 2005 | 199 |
Tools & Software
Design Kits & Evaluation Modules (2)
| Name | Part# | Type |
|---|---|---|
| BQ2084EVM-001 Gas Gauge Evaluation System for LiIon LiPoly battery packs | BQ2084EVM-001 | Evaluation Modules & Boards |
| USB-Based PC Interface Board for Battery Fuel (Gas) Gauge Evaluation | EV2300 | Evaluation Modules & Boards |
Software (1)
|
MathCAD CEDV Software (ZIP 1031 KB ) 447 views, 09 May 2005 |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Multi-Day PFC Design Workshop (Analog & Digital) sponsored by Biricha Digital Power Ltd. | In-Person | 15 Mar 2014 - 22 Mar 2014 |
| In-depth PFC Design Workshop | In-Person | 12 Nov 2013 - 14 Nov 2013 |
| Digital Power Multi-Day Workshop | In-Person | 05 Nov 2013 - 07 Nov 2013 |
| Digital Power Supply Design Workshop | In-Person | 18 Jun 2013 - 20 Jun 2013 |
| Optimizing Efficiency of Switching Mode Chargers | Recorded Content | On Demand |
See More Training & Events

Cart 