BQ24070
(ACTIVE) Li-Ion Charger with Dynamic Power-Path Management, Output regulated to 4.4V

Description &
Features
Sample &
Buy
Technical
Documents
Tools &
Software
Support &
Community

Sample & Buy

Free Samples Buy Now Part# Status Temp (oC) Price | QTY Package|Pins Top Side Marking Package QTY | Carrier Distributor Inventory TI 1k Lead Time
BQ24070RHLR ACTIVE -40 to 85 1.35 | 1ku QFN (RHL) | 20 View 3000 | LARGE T&R >5K 1k quantity lead time: In stock
BQ24070RHLRG4 ACTIVE -40 to 85 1.35 | 1ku QFN (RHL) | 20 View 3000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office
Not Available
BQ24070RHLT ACTIVE -40 to 85 1.55 | 1ku QFN (RHL) | 20 View 250 | SMALL T&R 1K - 5K For lead times contact TI Authorized Distributor or local TI sales office
Not Available
BQ24070RHLTG4 ACTIVE -40 to 85 1.55 | 1ku QFN (RHL) | 20 View 250 | SMALL T&R 1K - 5K For lead times contact TI Authorized Distributor or local TI sales office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Technical Documents

Datasheet (1)

Title Type Size (KB) Date Views
PDF 867 08 Dec 2009

Application Notes (2)

Title Type Size (KB) Date Views
PDF 570 11 Mar 2009 901
Multiple Files   11 Mar 2009 1,195

User Guides (3)

More Literature (2)

Title Type Size (KB) Date Views
PDF 44 13 Feb 2007 212
PDF 238 29 Jan 2007 149

Tools & Software

Design Kits & Evaluation Modules (2)

Name Part# Type
BQ24070 Evaluation Module BQ24070EVM Development Boards/EVMs
Quick Search Selection Tool for Battery Chargers BATTERY_CHARGERS_SELECTION_TOOL Free Evaluation Tools

Support and Community

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Choose the right Charger IC
This video will give you an overview on TI charger ICs and help you select the most fit parts for your battery charger system
On-Line Training   On Demand  
IP Network Camera Analog Solutions Overview
This session discusses system-level solutions for IP Camera and DVR/DVS.
On-Line Training   On Demand  
Attached and Integrated Electronics for Solar Modules
This presentation will present the problems that are part of the wider adoption of solar and propose solutions.
On-Line Training   On Demand  
Do you speak PLC, OFDM, SFSK or DALI? – An Intro to Power Line Communications
This presentation will give a short overview on Power Line Communication history, standards and requirements.
On-Line Training   On Demand  
Power Design with SwitcherPro and TINA-TI
In this session you will learn to generate dc-to-dc power supplies in minutes with SwitcherPro and simulate them with TINA-TI.
On-Line Training   On Demand  

Click Here