BQ24305 (ACTIVE)

Overvoltage and Overcurrent Protection IC and Li+ Charger Front End Protection IC

Overvoltage and Overcurrent Protection IC and Li+ Charger Front End Protection IC - BQ24305
 

Description

The bq24300 and bq24304 are highly integrated circuits designed to provide protection to Li-ion batteries from failures of the charging circuit. The IC continuously monitors the input voltage, the input current, and the battery voltage. The device operates like a linear regulator: for voltages up to the Input Overvoltage threshold, the output is held at 5.5V (bq24300), 5.0V (bq24305) or 4.5V (bq24304). In case of an input overvoltage condition, if the overvoltage condition persists for more than a few microseconds, the IC removes power from the charging circuit by turning off an internal switch. In the case of an overcurrent condition, it limits the current to a safe value for a blanking duration before turning the switch off. Additionally, the IC also monitors its own die temperature and switches off if it becomes too hot.

The IC also offers optional protection against reverse voltage at the input with an external P-channel MOSFET.

Features

  • Provides Protection for Three Variables:
    • Input Overvoltage
    • Input Overcurrent with Current Limiting
    • Battery Overvoltage
  • 30V Maximum Input Voltage
  • Optional Input Reverse Polarity Protection
  • High Immunity Against False Triggering Due to Voltage Spikes
  • Robust Against False Triggering Due to Current Transients
  • Thermal Shutdown
  • Enable Function
  • Small 2 mm × 2 mm 8-Pin SON Package
  • LDO Mode Voltage Regulation Options:
    • 5.5V on bq24300
    • 4.5V on bq24304
    • 5.0V on bq24305
  • APPLICATIONS
    • Bluetooth Headsets
    • Low-Power Handheld Devices

View more

Parametrics Compare all products in Battery Monitor, Protection & Authentication Solutions

 
Function
Number of Series Cells (Min)
Number of Series Cells (Max)
Input Over-Current Protection (A)
Input Over-Voltage Protection (V)
Communication Interface
Features
Typical Operating Current (Typ) (uA)
Rating
Vin (Max) (V)
Pin/Package
BQ24305 BQ24300
Charger Front-End Protection    Charger Front-End Protection   
1    1   
1    1   
0.3    0.3   
10.5    10.5   
No Communication    No Communication   
Over-voltage (OV)    Over-voltage (OV)   
410    340   
Catalog    Catalog   
30    30   
8WSON    8WSON