Datasheet
- 2.4 GHz RF SoC For Wireless Digital Audio Streaming (Rev. F)
(PDF , 782 KB) 02 Jul 2012 - View All Technical Documents
Device Uses
- Wireless High-Quality Digital Audio
- Wireless Point-to-Point Audio Link
- IWireless (USB) Headphones or Headsets
- Wireless (USB) Loudspeakers
- Wireless (USB) Microphones
- Wireless 2.1 Speaker Systems
- CC852x Supports up to 2 Channels
- CC853x Supports up to 4 Channels
- CC85x1 Supports USB
Software & Tools
Design Kits & Evaluation Modules (2)
| Name | Part# | Type |
|---|---|---|
| PurePath Wireless Development Kit | CC85XXDK | Development Kits |
| PurePath Wireless Headset Development Kit | CC85XXDK-HEADSET | Evaluation Modules & Boards |
Software (1)
| Name | Part# | Type |
|---|---|---|
| PurePath Wireless Commander | PUREPATH-WL-CMD | Software & Tools |
Development Tools (1)
| Name | Part# | Type |
|---|---|---|
| PurePath Wireless Configurator | PUREPATH-WL-CFG | SW Development Tools, IDEs, Compilers |
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | CC8521RHAR | ACTIVE | -40 to 85 | 2.80 | 1ku | VQFN (RHA) | 40 | View | 2500 | LARGE T&R | >5K | 1k quantity lead time: In stock | Not Available | | CC8521RHAT | ACTIVE | -40 to 85 | 3.25 | 1ku | VQFN (RHA) | 40 | View | 250 | SMALL T&R | 473 | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 782 | 02 Jul 2012 |
Application Notes (3)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 456 | 06 Nov 2012 | 3,167 | |||
| Multiple Files | 07 Aug 2012 | 616 | |||
| Multiple Files | 26 Oct 2011 | 1,782 |
Reference Designs (3)
| Description | Part # | Company |
|---|---|---|
| CC8521 and CC8531 USB Dongle Reference Design | CC85X1USB-RD | Texas Instruments |
| CC85XX-CC2590 Antenna Diversity Reference Design | CC85XX-CC2590-DIV-RD | Texas Instruments |
| CC85XX-CC2590EM Reference Design | CC85XX-CC2590EM-RD | Texas Instruments |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Technology Day Toronto | In-Person | 11 Nov 2013 |
| Technology Day Detroit | In-Person | 26 Sep 2013 |
| Technology Day Boston | In-Person | 19 Sep 2013 |
| Getting Started with the TIVA™ C Series TM4C123G LaunchPad Workshop | In-Person | 11 Jun 2013 |
| Introduction to TI Bluetooth Low Energy | Recorded Content | On Demand |
See More Training & Events

Cart 