Contact TI Distributor or Sales Office
CD4027BE ACTIVE -55 to 125 0.33 | 1ku PDIP (N)
| 16 View 25 | TUBE >5K 1k quantity lead time: In stock Contact TI Distributor or Sales Office
CD4027BEE4 ACTIVE -55 to 125 0.33 | 1ku PDIP (N)
| 16 View 25 | TUBE 1K - 5K 1k quantity lead time: In stock Not Available Not Available CD4027BF3AS2534 OBSOLETE
Contact Distributor CDIP (J)
| 16
No Stock For lead times contact TI Authorized Distributor or local TI sales office Contact TI Distributor or Sales Office
CD4027BM ACTIVE -55 to 125 0.34 | 1ku SOIC (D)
| 16 View 40 | TUBE >5K 1k quantity lead time: In stock Not Available
CD4027BM96 ACTIVE -55 to 125 0.28 | 1ku SOIC (D)
| 16 View 2500 | LARGE T&R >5K 1k quantity lead time: In stock Not Available Contact Distributor CD4027BM96E4 ACTIVE -55 to 125 0.28 | 1ku SOIC (D)
| 16 View 2500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office Not Available Contact Distributor CD4027BM96G4 ACTIVE -55 to 125 0.28 | 1ku SOIC (D)
| 16 View 2500 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office Contact TI Distributor or Sales Office
CD4027BME4 ACTIVE -55 to 125 0.34 | 1ku SOIC (D)
| 16 View 40 | TUBE 1K - 5K 1k quantity lead time: In stock Contact TI Distributor or Sales Office
CD4027BMG4 ACTIVE -55 to 125 0.34 | 1ku SOIC (D)
| 16 View 40 | TUBE 1K - 5K 1k quantity lead time: In stock Not Available
CD4027BMT ACTIVE -55 to 125 0.75 | 1ku SOIC (D)
| 16 View 250 | SMALL T&R 7 Typical lead time for 1k quantity: 4 to 8 weeks Not Available Contact Distributor CD4027BMTE4 ACTIVE -55 to 125 0.75 | 1ku SOIC (D)
| 16 View 250 | SMALL T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks Not Available Contact Distributor CD4027BMTG4 ACTIVE -55 to 125 0.75 | 1ku SOIC (D)
| 16 View 250 | SMALL T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks Contact TI Distributor or Sales Office
CD4027BNSR ACTIVE -55 to 125 0.31 | 1ku SO (NS)
| 16 View 2000 | LARGE T&R 1K - 5K 1k quantity lead time: In stock Contact TI Distributor or Sales Office Contact Distributor CD4027BNSRE4 ACTIVE -55 to 125 0.31 | 1ku SO (NS)
| 16 View 2000 | LARGE T&R No Stock For lead times contact TI Authorized Distributor or local TI sales office Contact TI Distributor or Sales Office
CD4027BNSRG4 ACTIVE -55 to 125 0.31 | 1ku SO (NS)
| 16 View 2000 | LARGE T&R 1K - 5K 1k quantity lead time: In stock Not Available
CD4027BPW ACTIVE -55 to 125 0.34 | 1ku TSSOP (PW)
| 16 View 90 | TUBE 1K - 5K 1k quantity lead time: In stock Not Available Contact Distributor CD4027BPWE4 ACTIVE -55 to 125 0.34 | 1ku TSSOP (PW)
| 16 View 90 | TUBE No Stock Typical lead time for 1k quantity: 4 to 8 weeks Not Available Contact Distributor CD4027BPWG4 ACTIVE -55 to 125 0.34 | 1ku TSSOP (PW)
| 16 View 90 | TUBE No Stock Typical lead time for 1k quantity: 4 to 8 weeks Contact TI Distributor or Sales Office
CD4027BPWR ACTIVE -55 to 125 0.28 | 1ku TSSOP (PW)
| 16 View 2000 | LARGE T&R 1K - 5K 1k quantity lead time: In stock Contact TI Distributor or Sales Office Contact Distributor CD4027BPWRE4 ACTIVE -55 to 125 0.28 | 1ku TSSOP (PW)
| 16 View 2000 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks Contact TI Distributor or Sales Office Contact Distributor CD4027BPWRG4 ACTIVE -55 to 125 0.28 | 1ku TSSOP (PW)
| 16 View 2000 | LARGE T&R No Stock Typical lead time for 1k quantity: 4 to 8 weeks