CDCFR83 wird nicht für neue Designs empfohlen
Dieses Produkt wird zwar noch für bestehende Designs hergestellt, wir raten jedoch von seiner Verwendung für neue Designs ab. Bitte ziehen Sie eine dieser Alternativen in Erwägung:
Drop-In-Ersatz mit verbesserter Funktionalität im Gegensatz zum verglichenen Baustein
CDCFR83A AKTIV Direct Rambus™-Taktgenerator This device is an updated revision.
Ähnliche Funktionalität wie verglichener Baustein
CDCDB2000 AKTIV DB2000QL-konformer Taktpuffer mit 20 Ausgängen für PCIe Gen 1 bis Gen 5 Replacement

Produktdetails

Function Memory interface Output frequency (max) (MHz) 533 Number of outputs 1 Core supply voltage (V) 3.3 Operating temperature range (°C) -40 to 85 Rating Catalog
Function Memory interface Output frequency (max) (MHz) 533 Number of outputs 1 Core supply voltage (V) 3.3 Operating temperature range (°C) -40 to 85 Rating Catalog
SSOP (DBQ) 24 51.9 mm² 8.65 x 6
  • 533-MHz Differential Clock Source for Direct Rambus™ Memory Systems for an 1066-MHz Data Transfer Rate
  • Synchronizes the Clock Domains of the Rambus Channel With an External System or Processor Clock
  • Three Power Operating Modes to Minimize Power for Mobile and Other Power-Sensitive Applications
  • Operates From a Single 3.3-V Supply and 120 mW at 300 MHz (Typ)
  • Packaged in a Shrink Small-Outline Package (DBQ)
  • Supports Frequency Multipliers: 4, 6, 8, 16/3
  • No External Components Required for PLL
  • Supports Independent Channel Clocking
  • Spread Spectrum Clocking Tracking Capability to Reduce EMI
  • Designed for Use With TI’s 133-MHz Clock Synthesizers CDC924 and CDC921
  • Cycle-Cycle Jitter Is Less Than 40 ps at 533 MHz
  • Certified by Gigatest Labs to Exceed the Rambus DRCG Validation Requirement
  • Supports Industrial Temperature Range of –40°C to 85°C

Direct Rambus and Rambus are trademarks of Rambus Inc.

NOT RECOMMENDED FOR NEW DESIGNS USE CDCFR83A AS A REPLACEMENT

  • 533-MHz Differential Clock Source for Direct Rambus™ Memory Systems for an 1066-MHz Data Transfer Rate
  • Synchronizes the Clock Domains of the Rambus Channel With an External System or Processor Clock
  • Three Power Operating Modes to Minimize Power for Mobile and Other Power-Sensitive Applications
  • Operates From a Single 3.3-V Supply and 120 mW at 300 MHz (Typ)
  • Packaged in a Shrink Small-Outline Package (DBQ)
  • Supports Frequency Multipliers: 4, 6, 8, 16/3
  • No External Components Required for PLL
  • Supports Independent Channel Clocking
  • Spread Spectrum Clocking Tracking Capability to Reduce EMI
  • Designed for Use With TI’s 133-MHz Clock Synthesizers CDC924 and CDC921
  • Cycle-Cycle Jitter Is Less Than 40 ps at 533 MHz
  • Certified by Gigatest Labs to Exceed the Rambus DRCG Validation Requirement
  • Supports Industrial Temperature Range of –40°C to 85°C

Direct Rambus and Rambus are trademarks of Rambus Inc.

NOT RECOMMENDED FOR NEW DESIGNS USE CDCFR83A AS A REPLACEMENT

The Direct Rambus clock generator (DRCG) provides the necessary clock signals to support a Direct Rambus memory subsystem. It includes signals to synchronize the Direct Rambus channel clock to an external system or processor clock. It is designed to support Direct Rambus memory on a desktop, workstation, server, and mobile PC motherboards. DRCG also provides an off-the-shelf solution for a broad range of Direct Rambus memory applications.

The DRCG provides clock multiplication and phase alignment for a Direct Rambus memory subsystem to enable synchronous communication between the Rambus channel and ASIC clock domains. In a Direct Rambus memory subsystem, a system clock source provides the REFCLK and PCLK clock references to the DRCG and memory controller, respectively. The DRCG multiplies REFCLK and drives a high-speed BUSCLK to RDRAMs and the memory controller. Gear ratio logic in the memory controller divides the PCLK and BUSCLK frequencies by ratios M and N such that PCLKM = SYNCLKN, where SYNCLK = BUSCLK/4. The DRCG detects the phase difference between PCLKM and SYNCLKN and adjusts the phase of BUSCLK such that the skew between PCLKM and SYNCLKN is minimized. This allows data to be transferred across the SYNCLK/PCLK boundary without incurring additional latency.

User control is provided by multiply and mode selection terminals. The multiply terminals provide selection of one of four clock frequency multiply ratios, generating BUSCLK frequencies ranging from 267 MHz to 533 MHz with clock references ranging from 33 MHz to 100 MHz. The mode select terminals can be used to select a bypass mode where the frequency multiplied reference clock is directly output to the Rambus channel for systems where synchronization between the Rambus clock and a system clock is not required. Test modes are provided to bypass the PLL and output REFCLK on the Rambus channel and to place the outputs in a high-impedance state for board testing.

The CDCFR83 is characterized for operation over free-air temperatures of –40°C to 85°C.

The Direct Rambus clock generator (DRCG) provides the necessary clock signals to support a Direct Rambus memory subsystem. It includes signals to synchronize the Direct Rambus channel clock to an external system or processor clock. It is designed to support Direct Rambus memory on a desktop, workstation, server, and mobile PC motherboards. DRCG also provides an off-the-shelf solution for a broad range of Direct Rambus memory applications.

The DRCG provides clock multiplication and phase alignment for a Direct Rambus memory subsystem to enable synchronous communication between the Rambus channel and ASIC clock domains. In a Direct Rambus memory subsystem, a system clock source provides the REFCLK and PCLK clock references to the DRCG and memory controller, respectively. The DRCG multiplies REFCLK and drives a high-speed BUSCLK to RDRAMs and the memory controller. Gear ratio logic in the memory controller divides the PCLK and BUSCLK frequencies by ratios M and N such that PCLKM = SYNCLKN, where SYNCLK = BUSCLK/4. The DRCG detects the phase difference between PCLKM and SYNCLKN and adjusts the phase of BUSCLK such that the skew between PCLKM and SYNCLKN is minimized. This allows data to be transferred across the SYNCLK/PCLK boundary without incurring additional latency.

User control is provided by multiply and mode selection terminals. The multiply terminals provide selection of one of four clock frequency multiply ratios, generating BUSCLK frequencies ranging from 267 MHz to 533 MHz with clock references ranging from 33 MHz to 100 MHz. The mode select terminals can be used to select a bypass mode where the frequency multiplied reference clock is directly output to the Rambus channel for systems where synchronization between the Rambus clock and a system clock is not required. Test modes are provided to bypass the PLL and output REFCLK on the Rambus channel and to place the outputs in a high-impedance state for board testing.

The CDCFR83 is characterized for operation over free-air temperatures of –40°C to 85°C.

Herunterladen Video mit Transkript ansehen Video

Technische Dokumentation

star =Von TI ausgewählte Top-Empfehlungen für dieses Produkt
Keine Ergebnisse gefunden. Bitte geben Sie einen anderen Begriff ein und versuchen Sie es erneut.
Alle anzeigen 2
Typ Titel Datum
* Data sheet Direct Rambus Clock Generator datasheet (Rev. B) 11 Okt 2005
Application note General Application Setup for CDCR83/CDCFR83 10 Jan 2002

Design und Entwicklung

Weitere Bedingungen oder erforderliche Ressourcen enthält gegebenenfalls die Detailseite, die Sie durch Klicken auf einen der unten stehenden Titel erreichen.

Simulationsmodell

CDCFR83 IBIS Model (Rev. A)

SCAC022A.ZIP (12 KB) - IBIS Model
Simulationstool

PSPICE-FOR-TI — PSpice® für TI Design-und Simulationstool

PSpice® für TI ist eine Design- und Simulationsumgebung, welche Sie dabei unterstützt, die Funktionalität analoger Schaltungen zu evaluieren. Diese voll ausgestattete Design- und Simulationssuite verwendet eine analoge Analyse-Engine von Cadence®. PSpice für TI ist kostenlos erhältlich und (...)
Gehäuse Pins Herunterladen
SSOP (DBQ) 24 Optionen anzeigen

Bestellen & Qualität

Beinhaltete Information:
  • RoHS
  • REACH
  • Bausteinkennzeichnung
  • Blei-Finish/Ball-Material
  • MSL-Rating / Spitzenrückfluss
  • MTBF-/FIT-Schätzungen
  • Materialinhalt
  • Qualifikationszusammenfassung
  • Kontinuierliches Zuverlässigkeitsmonitoring
Beinhaltete Information:
  • Werksstandort
  • Montagestandort

Support und Schulungen

TI E2E™-Foren mit technischem Support von TI-Ingenieuren

Inhalte werden ohne Gewähr von TI und der Community bereitgestellt. Sie stellen keine Spezifikationen von TI dar. Siehe Nutzungsbedingungen.

Bei Fragen zu den Themen Qualität, Gehäuse oder Bestellung von TI-Produkten siehe TI-Support. ​​​​​​​​​​​​​​

Videos